1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U-Shaped Metal Fitting Long Leg U Bolt +30 (Electrogalvanized/Stainless Steel) (A10599-0038)

AKG U BOLT

U-Shaped Metal Fitting Long Leg U Bolt +30 (Electrogalvanized/Stainless Steel) (A10599-0038)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

U-bolt for SGP pipe and stainless steel pipe (thick pipe). Long foot type.

 
Part Number
A10599-0038
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Material Applicable Pipe Type Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

฿ 65.02

AKG U BOLT 1 Piece(s) 7 Day(s) 30~Less than 40Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating25A134

Loading...

  1. 1

Basic Information

Type U-Bolt Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10599-0038 in the U-Shaped Metal Fitting Long Leg U Bolt +30 (Electrogalvanized/Stainless Steel) series.

Products with similar specification

Part Number
A10599-0019
A10599-0023
A10599-0042
A10599-0057
A10599-0061
A10599-0076
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Material Applicable Pipe Type Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

฿ 60.65

1 Piece(s) Available 5 Day(s) 20~Less than 30Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating15A1/221.7

฿ 80.36

1 Piece(s) 5 Day(s) 30~Less than 40Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating20A3/427.2

฿ 63.48

1 Piece(s) Available 3 Day(s) 40~Less than 50Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7

฿ 74.29

1 Piece(s) Available 6 Day(s) 40~Less than 50Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6

฿ 70.46

1 Piece(s) 6 Day(s) 60~Less than 70Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating50A260.5

฿ 85.72

1 Piece(s) Available 3 Day(s) 70~Less than 80Steel[Steel Pipe / Coated Steel Pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3