1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saddle Clamp, Brass Saddle (A10444-0020)

AKG SADDLE BAND

Saddle Clamp, Brass Saddle (A10444-0020)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Saddle clamp used for ultra-fine copper pipes.
[Features]
· Use screws for fixing.
· Made of brass.

 
Part Number
A10444-0020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

฿ 15.76

AKG SADDLE BAND 1 Piece(s) 3 Day(s) 10~Less than 2010A10

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type Extra thin copper tube Material Brass
Surface Treatment No Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10444-0020 in the Saddle Clamp, Brass Saddle series.

Products with similar specification

Part Number
A10444-0015
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

฿ 13.05

1 Piece(s) 3 Day(s) 1~Less than 108A8