1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U-Shaped Metal Fitting Fixed U-Shaped (2 Type) Iron (Part Number)

U-Shaped Metal Fitting Fixed U-Shaped (2 Type) Iron
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 527.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fixing bracket for the thermal expansion point of SGP pipes

 
Part Number
A10614-0021
A10614-0074
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Compatible Pipe Outer Diameter
(mm)

฿ 527.62

AKG U BOLT 1 Piece(s) 11 Day(s) 30~Less than 4025A34

฿ 1,334.89

AKG U BOLT 1 Piece(s) 6 Day(s) 70~Less than 8065A76.3

Loading...

  1. 1

Basic Information

Type Fixed U Letter Material Steel Applicable Pipe Type SGP Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1