1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pipe Suspending Fixtures, Products for Rolled Band Series, Flying Ring Bolts

AKG PIPE HANGERS

Pipe Suspending Fixtures, Products for Rolled Band Series, Flying Ring Bolts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 67.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For fastening bolts

[Features]
· Insert and anchor-compatible product.
· Zinc electroplating finish

 
Part Number
A10250-0011
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 67.99

AKG PIPE HANGERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment Electrolytic Zinc Plating
Qty.(piece) 1 Length(mm) 50 Width(mm) 32
Dimensions W3/8

Please check the type/dimensions/specifications of the part A10250-0011 in the Pipe Suspending Fixtures, Products for Rolled Band Series, Flying Ring Bolts series.