(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Roller band for thermal expansion/contraction pipes
[Features]
· Roller band for thermal expansion/contraction pipes.
· For 250A or higher, a reinforcement plate is welded to a rectangular frame.
· The band is electrogalvanized.
· The roller balls are made of cast iron
Part Number |
---|
A10588-0161 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main fit tube(or application tube)outside diameter (mm) | Nominal Diameter (A) | Nominal Diameter (B) | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | AKG PIPE HANGERS | 1 Piece(s) | Quote | 400~Less than 500 | 450A | 18 | 457.2 |
Loading...
Type | Roller Band | Material | Steel | Applicable Tube Type | Thermal Expansion Piping |
---|---|---|---|---|---|
Surface Treatment | Electrolytic Zinc Plating | Qty.(piece) | 1 |
How can we improve?
How can we improve?