(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lantern type hanging band for a spiral duct pipe.
· Set includes a "A10312 suspension tongue" with a with an "A10224 assembly type without SP suspension tongue."
· Made of molten zinc plated steel plate.
Part Number |
---|
A15517-0016 |
A15517-0035 |
A15517-0040 |
A15517-0054 |
A15517-0073 |
A15517-0088 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main fit tube(or application tube)outside diameter (mm) | Size | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 86.10 | AKG PIPE HANGERS | 1 Piece(s) | Available | 10 Day(s) | 80~Less than 90 | φ75 | 80 | |
฿ 79.25 | AKG PIPE HANGERS | 1 Piece(s) | 3 Day(s) | 100~Less than 200 | φ100 | 103 | ||
฿ 91.81 | AKG PIPE HANGERS | 1 Piece(s) | Available | 8 Day(s) | 100~Less than 200 | φ125 | 128 | |
฿ 92.58 | AKG PIPE HANGERS | 1 Piece(s) | Available | 5 Day(s) | 100~Less than 200 | φ150 | 153 | |
฿ 106.67 | AKG PIPE HANGERS | 1 Piece(s) | Available | 10 Day(s) | 100~Less than 200 | φ175 | 178 | |
฿ 150.83 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | 200~Less than 300 | φ200 | 203 |
Loading...
Type | Hanging Band | Material | Steel | Applicable Tube Type | Spiral Duct Pipe |
---|---|---|---|---|---|
Surface Treatment | Hot zinc plating | Qty.(piece) | 1 |
How can we improve?
How can we improve?