1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Pipe Fitting Hard Stand Band (Electrogalvanized/Gutter Plating)

Vertical Pipe Fitting  Hard Stand Band (Electrogalvanized/Gutter Plating)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 46.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hinged vertical band for use with SGP pipes

[Features]
· Hinged vertical band for use with SGP pipes
· This product uses a thicker material than the "A10323 standing band".
· Zinc electroplating finish

 
Part Number
A10325-0014
A10325-0029
A10325-0033
A10325-0048
A10325-0052
A10325-0067
A10325-0071
A10325-0086
A10325-0118
A10325-0122
A10325-0137
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

฿ 46.23

AKG PIPE SUPPORTS 1 Piece(s) 6 Day(s) 20~Less than 3015A1/221.7

฿ 46.84

AKG PIPE SUPPORTS 1 Piece(s) 6 Day(s) 20~Less than 3020A3/427.2

฿ 49.26

AKG PIPE SUPPORTS 1 Piece(s) 6 Day(s) 30~Less than 4025A134

฿ 49.86

AKG PIPE SUPPORTS 1 Piece(s) 6 Day(s) 40~Less than 5032A1 1/442.7

฿ 53.49

AKG PIPE SUPPORTS 1 Piece(s) 6 Day(s) 40~Less than 5040A1 1/248.6

฿ 58.93

AKG PIPE SUPPORTS 1 Piece(s) 3 Day(s) 60~Less than 7050A260.5

฿ 76.96

AKG PIPE SUPPORTS 1 Piece(s) Available 8 Day(s) 70~Less than 8065A2 1/276.3

฿ 77.03

AKG PIPE SUPPORTS 1 Piece(s) 8 Day(s) 80~Less than 9080A389.1

฿ 92.58

AKG PIPE SUPPORTS 1 Piece(s) Available 8 Day(s) 100~Less than 200100A4114.3

฿ 288.77

AKG PIPE SUPPORTS 1 Piece(s) 10 Day(s) 100~Less than 200125A5139.8

฿ 306.19

AKG PIPE SUPPORTS 1 Piece(s) 8 Day(s) 100~Less than 200150A6165.2

Loading...

  1. 1

Basic Information

Type Vertical band Material Steel Compatible Pipe Type SGP
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1