1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hanging Pipe Fittings - with Dip Tongue (SG/CU/SU)

Hanging Pipe Fittings - with Dip Tongue (SG/CU/SU)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 59.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For SGP tube, Copper tube, Stainless Steel thin wall tube (SU Molar pipe), and lantern type hanging band for electrical insulation.
Soft PVC Coating

[Features]
· Suspension band for electric insulation.
· Excellent electric insulation so as to protect the pipe surface from getting damaged when coming into contact with supporting fitting.
· Use it as indoor pipe at up to 80ºC normal temperature due to the physical property of flexible PVC.
· 125A or higher are hinge type (made-to-order).
· The band main body is made of SUS430 (125A or higher are made of iron).
▪ Hanging tongue is made of iron.
▪ SGP tube.

 
Part Number
A10149-0015
A10149-0020
A10149-0034
A10149-0049
A10149-0053
A10149-0068
A10149-0072
A10149-0087
A10149-0091
A10149-0104
A10149-0119
A10151-0013
A10151-0028
A10151-0032
A10151-0047
A10151-0051
A10151-0066
A10151-0085
A10151-0090
A10151-0102
A10151-0117
A10151-0121
A10151-0136
A10151-0155
A10151-0160
A10151-0174
A10154-0015
A10154-0020
A10154-0034
A10154-0049
A10154-0053
A10154-0068
A10154-0072
A10154-0087
A10154-0091
A10154-0104
A10154-0176
A10154-0195
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Material Applicable Tube Type Size Compatible Pipe Outer Diameter
(mm)

฿ 89.15

AKG PIPE HANGERS 1 Piece(s) Available 7 Day(s) 20~Less than 30[Stainless] Stainless SteelSGP PipeSG-1521.7

฿ 73.81

AKG PIPE HANGERS 1 Piece(s) 7 Day(s) 20~Less than 30[Stainless] Stainless SteelSGP PipeSG-2027.2

฿ 78.65

AKG PIPE HANGERS 1 Piece(s) 7 Day(s) 30~Less than 40[Stainless] Stainless SteelSGP PipeSG-2534

฿ 112.39

AKG PIPE HANGERS 1 Piece(s) 7 Day(s) 40~Less than 50[Stainless] Stainless SteelSGP PipeSG-3242.7

฿ 108.96

AKG PIPE HANGERS 1 Piece(s) Available 7 Day(s) 40~Less than 50[Stainless] Stainless SteelSGP PipeSG-4048.6

฿ 128.77

AKG PIPE HANGERS 1 Piece(s) 7 Day(s) 60~Less than 70[Stainless] Stainless SteelSGP PipeSG-5060.5

฿ 161.91

AKG PIPE HANGERS 1 Piece(s) Available 11 Day(s) 70~Less than 80[Stainless] Stainless SteelSGP PipeSG-6576.3

฿ 190.48

AKG PIPE HANGERS 1 Piece(s) Available 7 Day(s) 80~Less than 90[Stainless] Stainless SteelSGP PipeSG-8089.1

฿ 198.86

AKG PIPE HANGERS 1 Piece(s) Available 11 Day(s) 100~Less than 200[Stainless] Stainless SteelSGP PipeSG-100114.3

฿ 588.96

AKG PIPE HANGERS 1 Piece(s) Available 13 Day(s) 100~Less than 200SteelSGP PipeSG-125139.8

฿ 676.19

AKG PIPE HANGERS 1 Piece(s) 12 Day(s) 100~Less than 200SteelSGP PipeSG-150165.2

฿ 81.53

AKG PIPE HANGERS 1 Piece(s) Available 7 Day(s) 1~Less than 10[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-89.52

฿ 59.30

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 10~Less than 20[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-1012.7

฿ 66.55

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 10~Less than 20[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-1515.88

฿ 64.13

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 10~Less than 20[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-1919.05

฿ 66.55

AKG PIPE HANGERS 1 Piece(s) 6 Day(s) 20~Less than 30[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-2022.22

฿ 64.13

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 20~Less than 30[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper Pipe525.4

฿ 69.58

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 20~Less than 30[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-2528.58

฿ 72.00

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 30~Less than 40[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-3234.92

฿ 76.83

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 40~Less than 50[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-4041.28

฿ 80.46

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 50~Less than 60[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-5053.98

฿ 105.53

AKG PIPE HANGERS 1 Piece(s) Available 6 Day(s) 60~Less than 70[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-6566.68

฿ 116.58

AKG PIPE HANGERS 1 Piece(s) Available 6 Day(s) 70~Less than 80[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-8079.38

฿ 128.77

AKG PIPE HANGERS 1 Piece(s) Available 6 Day(s) 100~Less than 200[Stainless] Stainless Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-100104.78

฿ 555.15

AKG PIPE HANGERS 1 Piece(s) 10 Day(s) 100~Less than 200Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-125130.18

฿ 625.90

AKG PIPE HANGERS 1 Piece(s) 14 Day(s) 100~Less than 200Steel[Copper Pipes / Copper-coated Tubes] Copper PipeCU-150155.58

฿ 62.32

AKG PIPE HANGERS 1 Piece(s) 8 Day(s) 10~Less than 20[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-1315.88

฿ 64.13

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 20~Less than 30[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-2022.22

฿ 67.16

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 20~Less than 30[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-2528.58

฿ 68.97

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 30~Less than 40[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-3034

฿ 74.29

AKG PIPE HANGERS 1 Piece(s) Available 5 Day(s) 40~Less than 50[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-4042.7

฿ 78.65

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 40~Less than 50[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-5048.6

฿ 105.91

AKG PIPE HANGERS 1 Piece(s) Available 5 Day(s) 60~Less than 70[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-6060.5

฿ 161.15

AKG PIPE HANGERS 1 Piece(s) Available 7 Day(s) 70~Less than 80[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-7576.3

฿ 163.05

AKG PIPE HANGERS 1 Piece(s) Available 7 Day(s) 80~Less than 90[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-8089.1

฿ 204.96

AKG PIPE HANGERS 1 Piece(s) Available 7 Day(s) 100~Less than 200[Stainless] Stainless Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-100114.3

฿ 691.82

AKG PIPE HANGERS 1 Piece(s) 8 Day(s) 100~Less than 200Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-125139.8

฿ 1,034.29

AKG PIPE HANGERS 1 Piece(s) 7 Day(s) 100~Less than 200Steel[Stainless Steel Tubes] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-150165.2

Loading...

  1. 1

Basic Information

Type Hanging Band Surface Treatment No Qty.(piece) 1