1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Pipe Fitting Stainless Steel Band

Stand Pipe Fitting Stainless Steel Band
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·A loop type pipe clamp for rain shutters. [Features]Made of stainless steel (SUS304).

 
Part Number
A10355-0013
A10355-0028
A10355-0032
A10355-0047
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

฿ 206.42

AKG PIPE SUPPORTS 1 Piece(s) 3 Day(s) 60~Less than 705060

฿ 174.58

AKG PIPE SUPPORTS 1 Piece(s) 6 Day(s) 70~Less than 806576

฿ 185.42

AKG PIPE SUPPORTS 1 Piece(s) 7 Day(s) 80~Less than 907589

฿ 188.94

AKG PIPE SUPPORTS 1 Piece(s) 5 Day(s) 100~Less than 200100114

Loading...

  1. 1

Basic Information

Type Vertical band Material SUS304 Compatible Pipe Type Rain Gutter
Surface Treatment No Qty.(piece) 1