1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Urethane/Urethane TG Type (Electro-Galvanized/Stainless Steel)

AKG PIPE HANGERS

Urethane/Urethane TG Type (Electro-Galvanized/Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 391.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Assembly type hanging band for hot/cold water hanging piping insulation.
· With "A10313 lock."

 
Part Number
A10637-0187
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 391.35

AKG PIPE HANGERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Urethane Band Main fit tube(or application tube)outside diameter(mm) 40~Less than 50 Material Steel
Applicable Tube Type Pipes for hot / cold water Surface Treatment Electrolytic Zinc Plating Nominal Diameter (A) 40A
Nominal Diameter (B) 1 1/2 Compatible Pipe Outer Diameter(mm) 48.6 Heat-Retention Thickness T(mm) 20
Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10637-0187 in the Urethane/Urethane TG Type (Electro-Galvanized/Stainless Steel) series.