1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Piping Fitting Vertical Band

Vertical Piping Fitting Vertical Band
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 102.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hinge type standing band for vinyl SU pipe.
· Electrogalvanized finish.

 
Part Number
A10332-0023
A10332-0042
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

฿ 102.86

AKG PIPE SUPPORTS 1 Piece(s) Available 8 Day(s) 60~Less than 706568

฿ 131.43

AKG PIPE SUPPORTS 1 Piece(s) Available 8 Day(s) 100~Less than 200100106

Loading...

  1. 1

Basic Information

Type Vertical band Material Steel Compatible Pipe Type SU
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1