1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saddle Band Saddle for SU Pipe (Thin Saddle) (Part Number)

Saddle Band  Saddle for SU Pipe (Thin Saddle)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 73.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Saddle band for PVC sewer piping (SU piping)

[Features]
· Saddle band for PVC sewer piping (SU piping).
· Use A pins, screws, etc. for mounting.
· Zinc electroplating finish

 
Part Number
A10433-0011
A10433-0026
A10433-0045
A10433-0050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

฿ 73.53

AKG SADDLE BAND 1 Piece(s) Available 3 Day(s) 50~Less than 605054

฿ 86.10

AKG SADDLE BAND 1 Piece(s) Available 5 Day(s) 60~Less than 706568

฿ 96.39

AKG SADDLE BAND 1 Piece(s) Available 5 Day(s) 80~Less than 907580

฿ 103.62

AKG SADDLE BAND 1 Piece(s) Available 5 Day(s) 100~Less than 200100106

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type Drain PVC Pipe (SU pipe) Material Steel
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1