(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lantern-type hanging band for use with VP pipes.
· VP30, VP40, and VP50 include up to 32 different widths.
· Zinc electroplating finish.
Part Number |
---|
A10157-0021 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main fit tube(or application tube)outside diameter (mm) | Material | Surface Treatment | Size | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 38.13 | AKG PIPE HANGERS | 1 Piece(s) | Available | 7 Day(s) | 20~Less than 30 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 16 | 22 |
Loading...
Type | Hanging Band | Applicable Tube Type | VP Tube | Qty.(piece) | 1 |
---|
Please check the type/dimensions/specifications of the part A10157-0021 in the Suspending Pipe Fixture, without VP Suspending Turn (Electrogalvanized/Stainless Steel) series.
Part Number |
---|
A10157-0017 |
A10157-0036 |
A10157-0055 |
A10157-0093 |
A10157-0106 |
A10157-0125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main fit tube(or application tube)outside diameter (mm) | Material | Surface Treatment | Size | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 37.53 | 1 Piece(s) | Available | 7 Day(s) | 10~Less than 20 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 13 | 18 | |
฿ 38.74 | 1 Piece(s) | 7 Day(s) | 20~Less than 30 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 20 | 26 | ||
฿ 38.74 | 1 Piece(s) | 7 Day(s) | 30~Less than 40 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 25 | 32 | ||
฿ 53.25 | 1 Piece(s) | 10 Day(s) | 70~Less than 80 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 65 | 76 | ||
฿ 56.81 | 1 Piece(s) | Available | 10 Day(s) | 80~Less than 90 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 75 | 89 | |
฿ 72.60 | 1 Piece(s) | 10 Day(s) | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 100 | 114 |
How can we improve?
How can we improve?