(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Hinged standing band for fire-resistant dual-layer pipes (FDP).
• Zinc electroplated finish.
Part Number |
---|
A10336-0018 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main fit tube(or application tube)outside diameter (mm) | Material | Surface Treatment | Size | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 57.72 | AKG PIPE SUPPORTS | 1 Piece(s) | 5 Day(s) | 60~Less than 70 | [Steel] Steel | [Zinc Plating] Electrolytic Zinc Plating | 40 | 63 |
Loading...
Type | Vertical band | Compatible Pipe Type | FDP | Qty.(piece) | 1 |
---|
Please check the type/dimensions/specifications of the part A10336-0018 in the Vertical Pipe Fitting, TN Standing Band (Electrogalvanized/Stainless Steel) series.
Part Number |
---|
A10336-0022 |
A10336-0037 |
A10336-0041 |
A10336-0056 |
A10336-0075 |
A10336-0080 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main fit tube(or application tube)outside diameter (mm) | Material | Surface Treatment | Size | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 64.00 | 1 Piece(s) | Available | 7 Day(s) | 70~Less than 80 | [Steel] Steel | [Zinc Plating] Electrolytic Zinc Plating | 50 | 75~76 | |
฿ 65.58 | 1 Piece(s) | 7 Day(s) | 90~Less than 100 | [Steel] Steel | [Zinc Plating] Electrolytic Zinc Plating | 65 | 91~92 | ||
฿ 67.40 | 1 Piece(s) | 7 Day(s) | 100~Less than 200 | [Steel] Steel | [Zinc Plating] Electrolytic Zinc Plating | 75 | 104~105 | ||
฿ 91.81 | 1 Piece(s) | Available | 7 Day(s) | 100~Less than 200 | [Steel] Steel | [Zinc Plating] Electrolytic Zinc Plating | 100 | 131~132 | |
฿ 216.77 | 1 Piece(s) | Available | 11 Day(s) | 100~Less than 200 | [Steel] Steel | [Zinc Plating] Electrolytic Zinc Plating | 125 | 158~159 | |
฿ 233.91 | 1 Piece(s) | Available | 11 Day(s) | 100~Less than 200 | [Steel] Steel | [Zinc Plating] Electrolytic Zinc Plating | 150 | 185~187 |
How can we improve?
How can we improve?