1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U-Shaped TNU Band Bracket (Electrogalvanized / Stainless Steel) (Part Number)

U-Shaped TNU Band Bracket (Electrogalvanized / Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 130.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

U-shaped band for fire-resistant double-layer pipes (FDP).

 
Part Number
A10609-0017
A10609-0021
A10609-0036
A10609-0055
A10609-0060
A10609-0074
A10609-0089
A10629-0010
A10629-0024
A10629-0039
A10629-0043
A10629-0058
A10629-0062
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Size Compatible Pipe Outer Diameter
(mm)

฿ 130.29

AKG U BOLT 1 Piece(s) Available 5 Day(s) 60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating4061・63・65

฿ 139.05

AKG U BOLT 1 Piece(s) Available 8 Day(s) 70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating5073・75・77

฿ 142.10

AKG U BOLT 1 Piece(s) Available 5 Day(s) 90~Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating6589・91・93

฿ 150.10

AKG U BOLT 1 Piece(s) Available 5 Day(s) 100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating75102・104・106

฿ 156.58

AKG U BOLT 1 Piece(s) Available 5 Day(s) 100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100129・131・133

฿ 213.34

AKG U BOLT 1 Piece(s) Available 5 Day(s) 100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125155・158・161

฿ 249.91

AKG U BOLT 1 Piece(s) Available 5 Day(s) 100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating150182・185・188

฿ 727.09

AKG U BOLT 1 Piece(s) 5 Day(s) 60~Less than 70[Stainless Steel] SUS304No4061・63・65

฿ 656.77

AKG U BOLT 1 Piece(s) 5 Day(s) 70~Less than 80[Stainless Steel] SUS304No5073・75・77

฿ 826.94

AKG U BOLT 1 Piece(s) 11 Day(s) 90~Less than 100[Stainless Steel] SUS304No6589・91・93

฿ 795.43

AKG U BOLT 1 Piece(s) 5 Day(s) 100~Less than 200[Stainless Steel] SUS304No75102・104・106

฿ 934.10

AKG U BOLT 1 Piece(s) 5 Day(s) 100~Less than 200[Stainless Steel] SUS304No100129・131・133

฿ 1,902.96

AKG U BOLT 1 Piece(s) 12 Day(s) 100~Less than 200[Stainless Steel] SUS304No125155・158・161

Loading...

  1. 1

Basic Information

Type U Band Applicable Pipe Type Fire Resistant Dual Pipes (FDP) Qty.(piece) 1