(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinge-type Hanging Band for Fire-resistant Dual Pipes (FDP) * Catalog CorrectionPipe outer diameter for A16000-0040 compatibility is listed as 69 but it is actually 89.
[Features]
• "A14203TNF without tongue" comes in a set with "A10312 turnbuckle."
• Zinc Plating Finish
Part Number |
---|
A14204-0017 |
A14204-0021 |
A14204-0036 |
A14204-0055 |
A14204-0060 |
A14204-0093 |
A14204-0106 |
A14204-0125 |
A14204-0130 |
A16000-0016 |
A16000-0035 |
A16000-0040 |
A16000-0054 |
A16000-0069 |
A16000-0073 |
A16000-0088 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main fit tube(or application tube)outside diameter (mm) | Material | Surface Treatment | Size | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 68.59 | AKG PIPE HANGERS | 1 Piece(s) | 3 Day(s) | 60~Less than 70 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 40 | 60~61 | ||
฿ 63.53 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | 70~Less than 80 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 50 | 73 | ||
฿ 65.95 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | 80~Less than 90 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 65 | 89 | ||
฿ 69.58 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 75 | 102 | ||
฿ 79.25 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 100 | 128~129 | ||
฿ 238.10 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 125 | 155~156 | ||
฿ 222.48 | AKG PIPE HANGERS | 1 Piece(s) | 3 Day(s) | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 150 | 183 | ||
฿ 72.22 | AKG PIPE HANGERS | 1 Piece(s) | 3 Day(s) | 40~Less than 50 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 25 | 45 | ||
฿ 72.26 | AKG PIPE HANGERS | 1 Piece(s) | 3 Day(s) | 50~Less than 60 | Steel | [Zinc Plating] Electrolytic Zinc Plating | 30 | 51 | ||
฿ 322.95 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | 60~Less than 70 | [Stainless] Stainless Steel | No | 40 | 60~61 | ||
฿ 333.83 | AKG PIPE HANGERS | 1 Piece(s) | 8 Day(s) | 70~Less than 80 | [Stainless] Stainless Steel | No | 50 | 73 | ||
฿ 345.32 | AKG PIPE HANGERS | 1 Piece(s) | 8 Day(s) | 80~Less than 90 | [Stainless] Stainless Steel | No | 65 | 89 | ||
฿ 384.39 | AKG PIPE HANGERS | 1 Piece(s) | 8 Day(s) | 100~Less than 200 | [Stainless] Stainless Steel | No | 75 | 102 | ||
฿ 374.95 | AKG PIPE HANGERS | 1 Piece(s) | 8 Day(s) | 100~Less than 200 | [Stainless] Stainless Steel | No | 100 | 128~129 | ||
฿ 946.40 | AKG PIPE HANGERS | 1 Piece(s) | 8 Day(s) | 100~Less than 200 | [Stainless] Stainless Steel | No | 125 | 155~156 | ||
฿ 1,048.39 | AKG PIPE HANGERS | 1 Piece(s) | 8 Day(s) | 100~Less than 200 | [Stainless] Stainless Steel | No | 150 | 183 |
Loading...
Type | Hanging Band | Applicable Tube Type | Fire Resistant Dual Pipes | Qty.(piece) | 1 |
---|
How can we improve?
How can we improve?