1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mold Coupling MSP Type Socket SF Type

ONE TOUCH JOINT

Mold Coupling MSP Type Socket SF Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 475.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mold cooling water hoses which can be quickly connected and disconnected.
· One-touch operation is supported.
· Rust-resistant material available in a variety of shapes.
· Quick use coupling enables easy operation.

Part Number
MSF-02-VT-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 475.88

ONE TOUCH JOINT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts Female Threaded Plug (Male) / Socket (Female) Socket (female) Body Material Brass (BSBM)
Applicable Fluids Water Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Seal Material Fluorine Rubber Operating Temperature Range(°C) -15::180
Operating Pressure Range(MPa) ::0.98 Type of Connection Thread T Rc1/4 Minimum Sectional Area(mm2) 28

Please check the type/dimensions/specifications of the part MSF-02-VT-20 in the Mold Coupling MSP Type Socket SF Type series.