1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sanitary Cup SSP Type, Plug

ONE TOUCH JOINT

Sanitary Cup SSP Type, Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 372.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As nipple not required, washing the inside of the coupler is easy. Compatible with the conventional type (SP type).

[Features]
· Easy connection and disconnection to and from metal cooling hose connection .
· Available in a variety of mount shapes.
· Easy to wash the inside of the coupler.
· Compatible with a conventional SP type.
· Increased flow rate helps reduce product defect rate.
· Increased flow rate allows reduction in molding time.
· A nipple is not required, and thus cost is drastically reduced.
· Optimal for vacuum applications

Part Number
P-251-STM-1/4-VT-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 372.43

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts Threaded Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass (BSBM) Seal Material Fluorine Rubber Applicable Fluids Water / Air
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Operating Temperature Range(°C) -15::180
Operating Pressure Range(MPa) 0::3.9 Type of Connection Thread T R1/4 Minimum Sectional Area(mm2) 29

Please check the type/dimensions/specifications of the part P-251-STM-1/4-VT-20 in the Sanitary Cup SSP Type, Plug series.