1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto Cup SPZ Type Plug

Auto Cup SPZ Type Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Auto coupling SPZ-type plug with two-way open/close coupling for medium and low pressure.
[Features]
· The flow rate has been greatly increased by using SUS304.
· Ideal for semiconductor related equipment and highly airtight piping.
· Seal materials compatible for various fluids are available.
[Applications]
· Ideal for air piping, plant piping, industrial machinery, semiconductor equipment, physical and chemical equipment, etc.

Part Number
PZ150-304-N
PZ150-304-V
PZ150-BS-N
PZ150-BS-V
PZ250-304-E
PZ250-304-N
PZ250-304-V
PZ250-BS-N
PZ250-BS-V
PZ350-304-N
PZ350-304-V
PZ350-BS-N
PZ350-BS-V
PZ450-304-N
PZ450-304-V
PZ450-BS-N
PZ450-BS-V
PZ650-304-N
PZ650-304-V
PZ650-BS-N
PZ650-BS-V
PZ800-304-N
PZ800-304-V
PZ800-BS-N
PZ800-BS-V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material Seal Material Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Type of Connection Thread T

฿ 469.05

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[NBR] Nitrile Rubber-20~800~7.35Rc1/8

฿ 533.05

TOUCH JOINT 1 Piece(s) Same day -[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[Fluororubber] Fluorine Rubber-15~1800~7.35Rc1/8

฿ 237.10

TOUCH JOINT 1 Piece(s) Same day -[Brass] Brass (BSBM)[NBR] Nitrile Rubber-20~800~4.9Rc1/8

฿ 244.65

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~4.9Rc1/8

฿ 583.93

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)Ethylene Propylene Rubber-10~1500~7.35Rc1/4

฿ 544.13

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[NBR] Nitrile Rubber-20~800~7.35Rc1/4

฿ 608.14

TOUCH JOINT 1 Piece(s) Same day -[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[Fluororubber] Fluorine Rubber-15~1800~7.35Rc1/4

฿ 285.21

TOUCH JOINT 1 Piece(s) Same day -[Brass] Brass (BSBM)[NBR] Nitrile Rubber-20~800~4.9Rc1/4

฿ 294.78

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~4.9Rc1/4

฿ 677.73

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[NBR] Nitrile Rubber-20~800~7.35Rc3/8

฿ 747.77

TOUCH JOINT 1 Piece(s) Same day -[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[Fluororubber] Fluorine Rubber-15~1800~7.35Rc3/8

฿ 418.19

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) -[Brass] Brass (BSBM)[NBR] Nitrile Rubber-20~800~4.9Rc3/8

฿ 462.89

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~4.9Rc3/8

฿ 1,351.24

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[NBR] Nitrile Rubber-20~800~4.41Rc1/2

฿ 1,450.82

ONE TOUCH JOINT 1 Piece(s) Same day -[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[Fluororubber] Fluorine Rubber-15~1800~4.41Rc1/2

฿ 805.42

ONE TOUCH JOINT 1 Piece(s) Same day -[Brass] Brass (BSBM)[NBR] Nitrile Rubber-20~800~2.94Rc1/2

฿ 830.06

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~2.94Rc1/2

฿ 2,025.96

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[NBR] Nitrile Rubber-20~800~4.41Rc3/4

฿ 2,170.77

ONE TOUCH JOINT 1 Piece(s) Same day -[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[Fluororubber] Fluorine Rubber-15~1800~4.41Rc3/4

฿ 1,269.08

ONE TOUCH JOINT 1 Piece(s) Same day -[Brass] Brass (BSBM)[NBR] Nitrile Rubber-20~800~2.94Rc3/4

฿ 1,334.73

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~2.94Rc3/4

฿ 3,033.32

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[NBR] Nitrile Rubber-20~800~4.41Rc1

฿ 3,147.29

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[Fluororubber] Fluorine Rubber-15~1800~4.41Rc1

฿ 1,757.12

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Brass] Brass (BSBM)[NBR] Nitrile Rubber-20~800~2.94Rc1

฿ 1,875.92

ONE TOUCH JOINT 1 Piece(s) 4 Day(s) 10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~2.94Rc1

Loading...

  1. 1

Basic Information

Types of connection parts Female Threaded Plug (Male) / Socket (Female) Plug (Male) Applicable Fluids Water / Air / Oil / Chemical
Types Standard Operating Environment/Applications Standard / Vacuum / Plant Piping / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments Structure of Valve Double passages opening closing type