1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Spill Cup N350 Type Socket

Non-Spill Cup N350 Type Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,733.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The non-spill mechanism suppresses the aeration volume to a minimum.

[Features]
· Minimal trace aeration volume due to the non-spill mechanism.
· An N-350 type airless structure. Therefore, the aeration volume is only a trace amount when the socket and plug are connected.
· Air purging is not required.
· Reliable fully automatic opening and closing valves.
· The connection is secured by a single-action push-in operation.
· The main body of the socket and plug prevent fluid from leaking at the moment of separation and the automatic opening and closing valve mechanism also sets the loss of pressure to minimum.
· Locking mechanism is included.

Part Number
N350-2S
N350-3S
N350-4S
N350-6S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType of Connection Thread T Minimum Sectional Area
(mm2)

฿ 2,733.50

ONE TOUCH JOINT 20 Piece(s) 8 Day(s) Rc1/438

฿ 2,734.86

ONE TOUCH JOINT 1 Piece(s) Same day Rc3/838

฿ 3,177.97

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) Rc1/273

฿ 4,185.29

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) Rc3/4149

Loading...

  1. 1

Basic Information

Types of connection parts Female Threaded Plug (Male) / Socket (Female) Socket (female) Body Material Special Carbon Steel
Applicable Fluids Oil Types Standard Structure of Valve Double passages opening closing type
Seal Material Nitrile Rubber Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) ::34.3