1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retaining R-Clip

Retaining R-Clip
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

R-clip with additional retaining mechanism. Can be inserted in a single action.
[Features]
· The snap pin itself does not easily come away.
· The snap pin is formed from bent wire.
· The straight section of the snap pin inserts into a hole in the radial direction on the corresponding shaft. The semi-circular section of the snap pin exerts a spring action which stops it from sliding in the direction of thrust.
· Used to prevent secured objects from removal from the corresponding shaft.
· Can be used as an alternative to a cotter pin.

 
Part Number
SSP-10011-3W
SSP-12012-3W
SSP-5012-3WSALE
SSP-6013-3W
SSP-8012-3W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Shaft Dia.
(mm)
Outer Diameter d
(φ)
Length L
(mm)

฿ 13.94

SNAP PIN 1 Piece(s) 5 Day(s) 10101.832.6

฿ 9.68

SNAP PIN 1 Piece(s) 5 Day(s) 10121.835.8

฿ 8.52

฿ 3.77

SNAP PIN 1 Piece(s) Same day 105117.9

฿ 7.34

SNAP PIN 1 Piece(s) 5 Day(s) 1061.221.2

฿ 8.11

SNAP PIN 1 Piece(s) 5 Day(s) 1081.627.7

Loading...

  1. 1

Basic Information

Type Retaining Pin Material Steel Sales Unit Low Quantity (can be purchased from one)
Surface Treatment Zinc Plating Trivalent Chromate