(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be inserted in a single action and removed.
[Applications]
· Used to prevent a secured object from sliding off the corresponding shaft.
Type | Snap Pin | Material | Steel | Surface Treatment | Trivalent White |
---|
Please check the type/dimensions/specifications of the part マツバ-20 in the Spring Cotter Pin series.
Part Number |
---|
マツバ-14 |
マツバ-16 |
マツバ-18 |
マツバ-5 |
マツバ-6 |
マツバ-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Shaft Dia. (mm) | Outer Diameter d (φ) | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 5.03 | 1 Piece(s) | 6 Day(s) | 14 | 2 | 40.6 | ||
฿ 3.60 | 1 Piece(s) | Available | 6 Day(s) | 16 | 2 | 43.8 | |
฿ 5.71 | 1 Piece(s) | Available | 6 Day(s) | 18 | - | - | |
฿ 0.90 | 1 Piece(s) | Available | 6 Day(s) | 5 | 1 | 17.9 | |
฿ 0.90 | 1 Piece(s) | Available | 6 Day(s) | 6 | 1.5 | 21.2 | |
฿ 1.80 | 1 Piece(s) | Available | 6 Day(s) | 8 | 1.6 | 27.7 |
How can we improve?
How can we improve?