1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push Nut (for Holes)

Push Nut (for Holes)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 0.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The push nut is engineered with a series of angled prongs on its outer circumference whose edges catch onto the inner circumference of a hole. Due to the shape of the prongs, the nut will not come off even if it is pushed from behind.

 
Part Number
RPN-6
RPN-8
RPN-8-SUS
RPN-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Material Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment Applicable Shaft or Hole d (reference)
(mm)
Applicable Shaft or Hole S (reference)
(mm)

฿ 0.50

RETAINING RING 34 Piece(s) 5 Day(s) 106Steel6Phosphate coated16

฿ 0.90

RETAINING RING 1 Piece(s) Available 5 Day(s) 108Steel8Phosphate coated1.88

฿ 0.90

RETAINING RING 1 Piece(s) Available 5 Day(s) 108Stainless Steel8No1.88

฿ 0.88

RETAINING RING 1 Piece(s) Available 5 Day(s) 1010Steel10Phosphate coated310

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape Push Nut for Hole Retaining Ring Type Inner Wheel Stopper
Mounting Method Type Push-In (Insertion) Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring