(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Shape requires much less insertion pressure than the push nut, making it less likely to damage the mating shaft.
· Outer diameter is smaller than push nut.
· Thrust load is smaller than push nut.
Part Number |
---|
CRTW-6-SUS |
CRTW-10-SUS |
CRTW-12-SUS |
CRTW-14-SUS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal (d1) | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,024.00 | RETAINING RING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | Stainless Steel | Box/package | 5.8 | 6 | 6 | No | ||
฿ 4.28 | RETAINING RING | 34 Piece(s) | Available | 5 Day(s) | 10 | 10 | Stainless Steel | Low Quantity (can be purchased from one) | 5 | 10 | 10 | No | ||
฿ 0.90 | RETAINING RING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | Stainless Steel | Low Quantity (can be purchased from one) | 6.6 | 12 | 12 | No | ||
฿ 6.04 | RETAINING RING | 34 Piece(s) | Available | 5 Day(s) | 10 | 14 | Stainless Steel | Low Quantity (can be purchased from one) | 8.2 | 14 | 14 | No |
Loading...
Type | Thrust Direction Mount (for Hole) | Shape | Push Nut for Hole | Retaining Ring Type | Inner Wheel Stopper |
---|---|---|---|---|---|
Mounting Method Type | Push-In (Insertion) | Product Type | Retaining Ring |
How can we improve?
How can we improve?