1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Type Speed Nut

Round Type Speed Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The thrust load is between the push nut and the CS-type retaining ring.
· The jaw is longer than the CS-type retaining ring, hence, there is no fear of misalignment during insertion.
· For shaft only.

 
Part Number
CSN-3-SUS
CSN-4-SUS
CSN-5-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Applicable Shaft or Hole d (reference)
(mm)
Applicable Shaft or Hole S (reference)
(mm)

฿ 2.89

RETAINING RING 1 Piece(s) 5 Day(s) 10332.73

฿ 4.77

RETAINING RING 1 Piece(s) 5 Day(s) 10443.74

฿ 4.43

RETAINING RING 1 Piece(s) Available 5 Day(s) 10554.75

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Material Stainless Steel
Retaining Ring Type Outer Ring Stopper Mounting Method Type Push-In (Insertion) Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring Surface Treatment No