1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bevel-Shaped Retaining Ring (for Shaft)

Bevel-Shaped Retaining Ring (for Shaft)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 20.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Machined to fit precisely into the groove, and takes up play caused by any unbalanced retained part.

 
Part Number
NT-30
NT-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 20.13

RETAINING RING 1 Piece(s) 5 Day(s) 10303028.1530

฿ 39.10

RETAINING RING 1 Piece(s) Available 5 Day(s) 10353532.5535

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Retaining ring for the bevel-shaped shaft Material Steel
Retaining Ring Type Outer Ring Stopper Mounting Method Type Standard Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring Surface Treatment Phosphate coated