1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cap Nut F Type

Cap Nut F Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The cap nut just needs to be pushed on the retained part. No grooving, tapping, thread cutting, etc. are necessary.

 
Part Number
WS-5
WS-6
WS-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 2.70

RETAINING RING 1 Piece(s) Available 5 Day(s) 10511.555

฿ 5.25

RETAINING RING 20 Piece(s) 5 Day(s) 1061266

฿ 7.61

RETAINING RING 20 Piece(s) 5 Day(s) 10814.388

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Material Steel
Retaining Ring Type Outer Ring Stopper Mounting Method Type Push-In (Insertion) Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring Surface Treatment Phosphate coated