(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Enables higher thrust load compared to E-type retaining ring as there are more parts that touch the groove.
· Can be removed with a tool such as a screwdriver.
Part Number |
---|
UTW-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal (d1) | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1.80 | RETAINING RING | 50 Piece(s) | Available | 5 Day(s) | 10 | 7 | 8~10.99 | 7.1 | 7 | Phosphate coated |
Loading...
Type | Radial direction mounting | Shape | U Shaped Retaining Rings | Material | Steel |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Snap-in(inserted) | Sales Unit | Low Quantity (can be purchased from one) |
Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part UTW-7 in the U-Shaped Retaining Ring series.
Part Number |
---|
UTW-5-3W |
UTW-6 |
UTW-6-3W |
UTW-7-3W |
UTW-8 |
UTW-8-3W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal (d1) | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 0.90 | 50 Piece(s) | Available | 5 Day(s) | 10 | 5 | 6~7.99 | 5.1 | 5 | Zinc Plating Trivalent Chromate | |
฿ 4.77 | 50 Piece(s) | Available | 5 Day(s) | 10 | 6 | 7~8.99 | 6.1 | 6 | Phosphate coated | |
฿ 4.23 | 50 Piece(s) | Available | 5 Day(s) | 10 | 6 | 7~8.99 | 6.1 | 6 | Zinc Plating Trivalent Chromate | |
฿ 1.80 | 50 Piece(s) | Available | 5 Day(s) | 10 | 7 | 8~10.99 | 7.1 | 7 | Zinc Plating Trivalent Chromate | |
฿ 5.57 | 50 Piece(s) | 5 Day(s) | 10 | 8 | 9~11.99 | 8.1 | 8 | Phosphate coated | ||
฿ 3.10 | 50 Piece(s) | Available | 5 Day(s) | 10 | 8 | 9~11.99 | 8.1 | 8 | Zinc Plating Trivalent Chromate |
How can we improve?
How can we improve?