1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Type Retaining Ring (T5304-18)

RETAINING RING

K Type Retaining Ring (T5304-18)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Enables higher thrust load due to more parts which contact the retaining ring in the groove.

 
Part Number
T5304-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 7.96

RETAINING RING 25 Piece(s) 5 Day(s) 10184.5~5.53.764.5-5.5

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape K-Shaped Retaining Rings Material Steel
Retaining Ring Type Outer Ring Stopper Mounting Method Type Snap-in(inserted) Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring Surface Treatment Phosphate coated

Please check the type/dimensions/specifications of the part T5304-18 in the K Type Retaining Ring series.

Products with similar specification

Part Number
T5304-15
T5304-25
T5304-31
T5304-37
T5304-43
T5304-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 1.40

1 Piece(s) Available 5 Day(s) 10154~4.53.054-4.5

฿ 43.65

25 Piece(s) Available 5 Day(s) 10256~75.336-7

฿ 1.80

25 Piece(s) Available 5 Day(s) 10317.5~8.56.917.5-8.5

฿ 3.10

25 Piece(s) Available 5 Day(s) 10379~10.58.419-10.5

฿ 7.25

25 Piece(s) Available 5 Day(s) 104311~129.9111-12

฿ 4.40

25 Piece(s) Available 5 Day(s) 105012~1311.1812-13