(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thrust Ball Bearings
Thrust ball bearings are specifically designed to handle axial loads cannot support radial load. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 2 and 10
● Outer Diameter Minimum / Maximum (mm.) : 6 and 20
● Width Minimum / Maximum (mm.) : 3 and 7
● Precision (JIS) : Grade 0
● Bearing Type : Open (No cover)
● Load Direction : Thrust Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number |
---|
F5-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Diameter d (Ø) | Outer Diameter D (Ø) | Width B (mm) | Basic Load Rating Dynamic Rating (N) | Basic Load Rating Static Rating (N) | With Thrust Bearing Slot | I.D. d1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 206.00 | ISC THRUST F* STEEL | 1 Piece(s) | 3 Day(s) | 5 | 11 | 4.5 | 340 | 245 | No | - |
Loading...
Bearing Ring Shape | Thrust Ball | Materials of Inner and Outer Ring | Steel | Bearing Type | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Grade 0 | Specifications/Environment | Standard |
Load Direction | Thrust | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
Rolling Element Material | Steel |
Please check the type/dimensions/specifications of the part F5-11 in the Thrust ball bearings, grooved thrust ball bearings series.
Part Number |
---|
F3-7M |
F3-8 |
F3-8M |
F5-12M |
F6-12 |
F6-12M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Diameter d (Ø) | Outer Diameter D (Ø) | Width B (mm) | Basic Load Rating Dynamic Rating (N) | Basic Load Rating Static Rating (N) | With Thrust Bearing Slot | I.D. d1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 296.00 | 1 Piece(s) | Available | 3 Day(s) | 3 | 7 | 3 | 497 | 440 | Presence | 3.2 | |
฿ 206.00 | 1 Piece(s) | 3 Day(s) | 3 | 8 | 3.5 | 212 | 140 | No | - | ||
฿ 296.00 | 1 Piece(s) | Available | Same day | 3 | 8 | 3.5 | 859 | 771 | Presence | 3.2 | |
฿ 390.19 | 1 Piece(s) | Same day | 5 | 12 | 4 | 912 | 1028 | Presence | 5.2 | ||
฿ 206.00 | 1 Piece(s) | 3 Day(s) | 6 | 12 | 4.5 | 390 | 315 | No | - | ||
฿ 296.00 | 1 Piece(s) | Available | 3 Day(s) | 6 | 12 | 4.5 | 1579 | 1835 | Presence | 6.2 |
How can we improve?
How can we improve?