1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

E-SERT Two Tap Set

E-SERT Two Tap Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,079.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a tap that was especially designed for E-sert (helisert) bottom holes.

Part Number
E2T-M3X0.5SALE
E2T-M4X0.7
E2T-M5X0.8
E2T-M8X1.25
E2T-M10X1.5
E2T-M12X1.75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Dia. M (after insertion)
(mm)

฿ 1,157.03

฿ 745.47

E SERT TAPS 1 Piece(s) Same day 3

฿ 1,118.32

E SERT TAPS 1 Piece(s) 5 Day(s) 4

฿ 1,079.61

E SERT TAPS 1 Piece(s) 5 Day(s) 5

฿ 1,505.42

TUG E SERT TAPS 1 Piece(s) 5 Day(s) 8

฿ 2,128.56

TUG E SERT TAPS 1 Piece(s) 5 Day(s) 10

฿ 2,933.90

TUG E SERT TAPS 1 Piece(s) 5 Day(s) 12

Loading...

  1. 1

Basic Information

Type Tool Material Iron Screw Type Metric Coarse Thread
Operating Environment Manufacturing Equipment Sales Unit Low Quantity (can be purchased from one)