(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A retaining ring inserted from a radial direction (from a 90° angle in regards to the shank).
[Features]
· E-shaped retaining rings (E rings) are named due to their shape looking like the letter E.
· It is a ring-shaped product used to hold parts by inserting into a cut groove on a shaft from radial directions.
· It is available for shafts only and unlike a snap ring, its nominal size is the groove diameter on the shaft.
· Used to retain parts with 3 prongs inserted into a groove.
· It is convenient to use a dedicated tool (like an ET holder) but a general tool can also be used.
[Applications]
· It is ideal to prevent removal of grooved shafts, etc., of office automation equipment and household appliances.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Groove Width | Stack unit | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,661.00 | SNAP RING | 1 Pack(s) | 10,000 Pieces Per Package | 8 Day(s) | 10 | 1.5 | Box/package | 2 | 1.5 | 1.5 | 0.5 | - | Trivalent White | ||
฿ 18,580.65 | SNAP RING | 1 Pack(s) | 60,000 Pieces Per Package | 6 Day(s) | 10 | 2 | Box/package | 2.5 | 2.05 | 2 | 0.5 | - | Nickel Plating | ||
฿ 0.50 | SNAP RING | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | Low Quantity (can be purchased from one) | 3.2 | 2.5 | 2.5 | 0.5 | - | Nickel Plating | |||
฿ 0.50 | SNAP RING | 1 Piece(s) | 5 Day(s) | 10 | 3 | Low Quantity (can be purchased from one) | 4 | 3 | 3 | 0.7 | - | Nickel Plating | |||
฿ 6,802.29 | SNAP RING | 1 Pack(s) | 12,000 Pieces Per Package | 6 Day(s) | 10 | 4 | Box/package | 5 | 4.05 | 4 | 0.7 | - | Trivalent White | ||
฿ 0.50 | SNAP RING | 1 Piece(s) | 5 Day(s) | 10 | 4 | Low Quantity (can be purchased from one) | 5 | 4 | 4 | 0.7 | - | Nickel Plating | |||
฿ 0.50 | SNAP RING | 1 Piece(s) | 5 Day(s) | 10 | 5 | Low Quantity (can be purchased from one) | 6 | 5.05 | 5 | 0.7 | - | Nickel Plating | |||
฿ 6,607.24 | SNAP RING | 1 Pack(s) | 8,000 Pieces Per Package | 6 Day(s) | 10 | 5 | Box/package | 6 | 5 | 5 | 0.7 | - | Trivalent White | ||
฿ 0.50 | SNAP RING | 1 Piece(s) | 5 Day(s) | 10 | 6 | Low Quantity (can be purchased from one) | 7 | 6.05 | 6 | 0.9 | - | Nickel Plating | |||
฿ 6,967.74 | SNAP RING | 1 Pack(s) | 6,000 Pieces Per Package | 6 Day(s) | 10 | 6 | Box/package | 7 | 6 | 6 | 0.9 | - | Trivalent White | ||
฿ 0.90 | SNAP RING | 1 Piece(s) | Available | 5 Day(s) | 10 | 7 | Low Quantity (can be purchased from one) | 8 | 7.1 | 7 | 0.9 | - | Nickel Plating | ||
฿ 6,193.55 | SNAP RING | 1 Pack(s) | 4,000 Pieces Per Package | 12 Day(s) | 10 | 7 | Box/package | 8 | 7 | 7 | 0.9 | - | Trivalent White | ||
฿ 5,806.45 | SNAP RING | 1 Pack(s) | 3,000 Pieces Per Package | 6 Day(s) | 10 | 8 | Box/package | 9 | 8 | 8 | 0.9 | - | Trivalent White | ||
฿ 5,806.45 | SNAP RING | 1 Pack(s) | 2,500 Pieces Per Package | 12 Day(s) | 10 | 9 | Box/package | 10 | 9 | 9 | 0.9 | - | Trivalent White | ||
฿ 5,225.81 | SNAP RING | 1 Pack(s) | 1,500 Pieces Per Package | 74 Day(s) | 10 | 10 | Box/package | 11 | 10 | 10 | 1.15 | - | Trivalent White | ||
฿ 3,483.87 | SNAP RING | 1 Pack(s) | 1,500 Pieces Per Package | 6 Day(s) | 10 | 10 | Box/package | 11 | 10 | 10 | 1.15 | - | Nickel Plating | ||
฿ 4,645.16 | SNAP RING | 1 Pack(s) | 1,000 Pieces Per Package | 74 Day(s) | 10 | 12 | Box/package | 13 | 12 | 12 | 1.15 | - | Trivalent White | ||
฿ 2,976.39 | SNAP RING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 12 | Box/package | 13 | 12 | 12 | 1.15 | - | Nickel Plating | ||
฿ 5,806.45 | SNAP RING | 1 Pack(s) | 600 Pieces Per Package | 12 Day(s) | 10 | 15 | Box/package | 16 | 15 | 15 | 1.65 | - | Trivalent White | ||
฿ 5,201.48 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 10,000 Pieces Per Package | 12 Day(s) | 10 | 1.5 | Box/package | 2 | 1.5 | 1.5 | 0.5 | 200 in a stack | Trivalent White | ||
฿ 3,870.97 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 10,000 Pieces Per Package | 12 Day(s) | 10 | 1.5 | Box/package | 2 | 1.5 | 1.5 | 0.5 | 200 in a stack | Nickel Plating | ||
฿ 3,870.97 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 10,000 Pieces Per Package | 12 Day(s) | 10 | 2 | Box/package | 2.5 | 2 | 2 | 0.5 | 200 in a stack | Trivalent White | ||
฿ 3,870.97 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 10,000 Pieces Per Package | 12 Day(s) | 10 | 2 | Box/package | 2.5 | 2 | 2 | 0.5 | 200 in a stack | Nickel Plating | ||
฿ 5,443.37 | SNAP RING | 1 Pack(s) | 10,000 Pieces Per Package | 12 Day(s) | 10 | 4 | Box/package | 5 | 4.05 | 4 | 0.7 | 200 in a stack | Trivalent White | ||
฿ 3,870.97 | SNAP RING | 1 Pack(s) | 10,000 Pieces Per Package | 12 Day(s) | 10 | 4 | Box/package | 5 | 4.05 | 4 | 0.7 | 200 in a stack | Nickel Plating | ||
฿ 11,612.90 | SNAP RING | 1 Pack(s) | 10,000 Pieces Per Package | 12 Day(s) | 10 | 6 | Box/package | 7 | 6.05 | 6 | 0.9 | 200 in a stack | Trivalent White | ||
฿ 7,741.94 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 10,000 Pieces Per Package | 12 Day(s) | 10 | 6 | Box/package | 7 | 6 | 6 | 0.9 | 200 in a stack | Nickel Plating | ||
฿ 15,483.87 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 10,000 Pieces Per Package | 6 Day(s) | 10 | 7 | Box/package | 8 | 7 | 7 | 0.9 | 200 in a stack | Trivalent White | ||
฿ 9,677.42 | SNAP RING | 1 Pack(s) | 5,000 Pieces Per Package | 6 Day(s) | 10 | 8 | Box/package | 9 | 8.1 | 8 | 0.9 | 200 in a stack | Trivalent White | ||
฿ 11,612.90 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 5,000 Pieces Per Package | 12 Day(s) | 10 | 9 | Box/package | 10 | 9 | 9 | 0.9 | 200 in a stack | Trivalent White | ||
฿ 15,444.77 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 4,000 Pieces Per Package | 12 Day(s) | 10 | 10 | Box/package | 11 | 10 | 10 | 1.15 | 200 in a stack | Trivalent White | ||
฿ 13,935.48 | HHK JIS ETYPE LOCATING RING | 1 Pack(s) | 3,000 Pieces Per Package | 12 Day(s) | 10 | 12 | Box/package | 13 | 12 | 12 | 1.15 | 200 in a stack | Trivalent White |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | E Type Retaining Ring | Material | S60C to S70C |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Snap-in(inserted) | Product Type | Retaining Ring |
How can we improve?
How can we improve?