1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Socket Button Head Cap Screw (Button Head Cap Screw) (Rounded) (SSS Standard)【1-1,000 Pieces Per Package】

Hex Socket Button Head Cap Screw (Button Head Cap Screw) (Rounded) (SSS Standard)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] SCM435
[Thread Type] Metric coarse
[Tip Shape]: flat tip
[Additional Shape]: standard
[Applications] Standard
[Strength Classification (Steel)] 12.9
[Thread Type]: fully-threaded
[Nominal Thread Sizes (M)]: 3/4/5/6/8/10/12/16
[Length L (mm)]: 5/6/8/10/12/15/16/18/20/25/30/35/40/45/50/55/60
[Pitches (mm)]: 0.5/0.7/0.8/1/1.25/1.5/1.75/2
[Surface Treatment] Special rust-prevention film / bright chromate plating

Part Number
KKT-HCSNBFXC3-5
KKT-HCSNBFXC3-8
KKT-HCSNBFXC4-6
KKT-HCSNBFXC4-8
KKT-HCSNBFXC4-10
KKT-HCSNBFXC4-12
KKT-HCSNBFXC5-8
KKT-HCSNBFXC5-10
KKT-HCSNBFXC5-12
KKT-HCSNBFXC5-16
KKT-HCSNBFXC5-20
KKT-HCSNBFXC5-25
KKT-HCSNBFXC6-10
KKT-HCSNBFXC6-15
KKT-HCSNBFXC6-16
KKT-HCSNBFXC6-18
KKT-HCSNBFXC6-20
KKT-HCSNBFXC6-25
KKT-HCSNBFXC6-30
KKT-HCSNBFXC8-12
KKT-HCSNBFXC8-15
KKT-HCSNBFXC8-16
KKT-HCSNBFXC8-20
KKT-HCSNBFXC8-25
KKT-HCSNBFXC8-30
KKT-HCSNBFXC8-35
KKT-HCSNBFXC8-40
KKT-HCSNBFXC8-45
KKT-HCSNBFXC10-25
KKT-HCSNBFXC10-30
KKT-HCSNBFXC10-35
KKT-HCSNBFXC10-40
KKT-HCSNBFXC10-45
KKT-HCSNBFXC12-20
KKT-HCSNBFXC12-25
KKT-HCSNBFXC12-30
KKT-HCSNBFXC12-35
KKT-HCSNBFXC12-40
KKT-HCSNBFXC12-45
KKT-HCSNBFXC12-50
KKT-HCSNBFXC16-30
KKT-HCSNBFXC16-35
KKT-HCSNBFXC16-40
KKT-HCSNBFXC16-45
KKT-HCSNBFXC16-50
KKT-HCSNBFXC16-55
KKT-HCSNBFXC16-60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type

฿ 2,740.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10350.5Complete thread

฿ 3.10

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 10380.5Complete thread

฿ 2,702.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10460.7Complete thread

฿ 2,394.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10480.7Complete thread

฿ 5.66

HEX HEAD BUTTON CAP BOLT 1 Piece(s) 5 Day(s) 104100.7Complete thread

฿ 2,324.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104120.7Complete thread

฿ 1,414.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10580.8Complete thread

฿ 6.95

HEX HEAD BUTTON CAP BOLT 1 Piece(s) 5 Day(s) 105100.8Complete thread

฿ 2,252.96

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105120.8Complete thread

฿ 1,249.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105160.8Complete thread

฿ 2,633.15

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105200.8Complete thread

฿ 1,595.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105250.8Complete thread

฿ 7.88

HEX HEAD BUTTON CAP BOLT 1 Piece(s) 5 Day(s) 106101Complete thread

฿ 1,476.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106151Complete thread

฿ 1,476.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106161Complete thread

฿ 5.80

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 106181Complete thread

฿ 1,630.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106201Complete thread

฿ 1,558.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 106251Complete thread

฿ 1,936.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 106301Complete thread

฿ 1,171.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 108121.25Complete thread

฿ 586.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108151.25Complete thread

฿ 586.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108161.25Complete thread

฿ 10.69

HEX HEAD BUTTON CAP BOLT 1 Piece(s) 5 Day(s) 108201.25Complete thread

฿ 579.71

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108251.25Complete thread

฿ 672.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108301.25Complete thread

฿ 759.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108351.25Complete thread

฿ 861.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108401.25Complete thread

฿ 944.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108451.25Complete thread

฿ 1,027.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010251.5Complete thread

฿ 1,103.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010301.5Complete thread

฿ 1,189.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010351.5Complete thread

฿ 1,268.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010401.5Complete thread

฿ 1,446.00

HEX HEAD BUTTON CAP BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010451.5Complete thread

฿ 29.90

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1012201.75Half Thread

฿ 28.68

HEX HEAD BUTTON CAP BOLT 1 Piece(s) 5 Day(s) 1012251.75Half Thread

฿ 32.90

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1012301.75Half Thread

฿ 34.70

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1012351.75Half Thread

฿ 37.80

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1012401.75Half Thread

฿ 40.80

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1012451.75Half Thread

฿ 44.80

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1012501.75Half Thread

฿ 83.40

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1016302Complete thread

฿ 87.30

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1016352Complete thread

฿ 91.30

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1016402Complete thread

฿ 96.10

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1016452Complete thread

฿ 103.60

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1016502Complete thread

฿ 112.80

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1016552Half Thread

฿ 119.80

HEX HEAD BUTTON CAP BOLT 1 Piece(s) Available 5 Day(s) 1016602Half Thread

Loading...

  1. 1
 

Basic Information

Material SCM435 Additional Shape Standard Tip Shape Flat End
SurfaceTreatment Special Anti-rusting Film Thread Type Metric coarse Strength Class (Steel) 10.9
Application Standard