(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screws used in press dies.
[Features]
·Tighten the hexagonal hole in the cylindrical head with a wrench.
·The threaded part is stepped, and the diameter of the unthreaded part and the cylindrical part of the body is larger than the nominal diameter of the screw.
·It is also called a stripper bolt mainly because it is used to hold the stripper of a mold with a movable stripper structure.
[Applications]
·Used for moving parts that require a slightly large gap.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 145.00 | STOPPER BOLT | 1 Piece(s) | 11 Day(s) | 10 | 5 | 10 | 0.8 | Low Quantity (can be purchased from one) | 6 | |||
฿ 160.00 | STOPPER BOLT | 1 Piece(s) | 11 Day(s) | 10 | 5 | 15 | 0.8 | Low Quantity (can be purchased from one) | 6 | |||
฿ 71.15 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 5 | 16 | 0.8 | Low Quantity (can be purchased from one) | 6 | |||
฿ 153.33 | STOPPER BOLT | 1 Piece(s) | 16 Day(s) | 10 | 5 | 20 | 0.8 | Low Quantity (can be purchased from one) | 6 | |||
฿ 86.50 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 5 | 40 | 0.8 | Low Quantity (can be purchased from one) | 6 | |||
฿ 89.91 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 5 | 55 | 0.8 | Low Quantity (can be purchased from one) | 6 | |||
฿ 133.33 | STOPPER BOLT | 1 Piece(s) | 21 Day(s) | 10 | 6 | 10 | 1 | Low Quantity (can be purchased from one) | 8 | |||
฿ 207.00 | STOPPER BOLT | 1 Piece(s) | 12 Day(s) | 10 | 6 | 16 | 1 | Low Quantity (can be purchased from one) | 8 | |||
฿ 91.30 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 45 | 1 | Low Quantity (can be purchased from one) | 8 | ||
฿ 105.91 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 6 | 55 | 1 | Low Quantity (can be purchased from one) | 8 | |||
฿ 99.10 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 6 | 60 | 1 | Low Quantity (can be purchased from one) | 8 | |||
฿ 101.00 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 65 | 1 | Low Quantity (can be purchased from one) | 8 | ||
฿ 126.19 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 6 | 75 | 1 | Low Quantity (can be purchased from one) | 8 | |||
฿ 123.30 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 80 | 1 | Low Quantity (can be purchased from one) | 8 | ||
฿ 145.55 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 6 | 85 | 1 | Low Quantity (can be purchased from one) | 8 | |||
฿ 107.90 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 30 | 1.25 | Low Quantity (can be purchased from one) | 10 | ||
฿ 126.10 | STOPPER BOLT | 1 Piece(s) | 32 Day(s) | 10 | 8 | 40 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 120.44 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 45 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 124.50 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 50 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 141.68 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 8 | 55 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 131.62 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 60 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 145.55 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 8 | 65 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 149.42 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 8 | 70 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 153.29 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 8 | 75 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 146.85 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 80 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 200.00 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 90 | 1.25 | Low Quantity (can be purchased from one) | 10 | ||
฿ 235.35 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 8 | 100 | 1.25 | Low Quantity (can be purchased from one) | 10 | |||
฿ 220.20 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 110 | 1.25 | Low Quantity (can be purchased from one) | 10 | ||
฿ 140.25 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 20 | 1.5 | Low Quantity (can be purchased from one) | 13 | |||
฿ 139.24 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 25 | 1.5 | Low Quantity (can be purchased from one) | 13 | |||
฿ 183.87 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 10 | 50 | 1.5 | Low Quantity (can be purchased from one) | 13 | |||
฿ 187.74 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 10 | 55 | 1.5 | Low Quantity (can be purchased from one) | 13 | |||
฿ 180.80 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 60 | 1.5 | Low Quantity (can be purchased from one) | 13 | ||
฿ 186.50 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 65 | 1.5 | Low Quantity (can be purchased from one) | 13 | ||
฿ 206.71 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 10 | 70 | 1.5 | Low Quantity (can be purchased from one) | 13 | |||
฿ 200.00 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 75 | 1.5 | Low Quantity (can be purchased from one) | 13 | ||
฿ 202.20 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 80 | 1.5 | Low Quantity (can be purchased from one) | 13 | ||
฿ 212.80 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 85 | 1.5 | Low Quantity (can be purchased from one) | 13 | ||
฿ 226.06 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 10 | 90 | 1.5 | Low Quantity (can be purchased from one) | 13 | |||
฿ 232.50 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 100 | 1.5 | Low Quantity (can be purchased from one) | 13 | ||
฿ 507.00 | STOPPER BOLT | 1 Piece(s) | 11 Day(s) | 10 | 12 | 20 | 1.75 | Low Quantity (can be purchased from one) | 16 | |||
฿ 233.80 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 25 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 271.50 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 45 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 475.00 | STOPPER BOLT | 1 Piece(s) | 16 Day(s) | 10 | 12 | 50 | 1.75 | Low Quantity (can be purchased from one) | 16 | |||
฿ 288.60 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 55 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 321.68 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 12 | 60 | 1.75 | Low Quantity (can be purchased from one) | 16 | |||
฿ 309.70 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 65 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 314.50 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 70 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 325.00 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 75 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 334.30 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 80 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 7,213.72 | STOPPER BOLT | 1 Pack(s) | 30 Pieces Per Package | 5 Day(s) | 10 | 12 | 85 | 1.75 | Box/package | 16 | ||
฿ 352.20 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 90 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 377.70 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 100 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 418.06 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 12 | 110 | 1.75 | Low Quantity (can be purchased from one) | 16 | |||
฿ 410.60 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 120 | 1.75 | Low Quantity (can be purchased from one) | 16 | ||
฿ 375.50 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 40 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 394.80 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 45 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 425.03 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 16 | 50 | 2 | Low Quantity (can be purchased from one) | 20 | |||
฿ 417.20 | STOPPER BOLT | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 55 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 440.00 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 60 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 461.00 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 65 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 482.50 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 70 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 498.19 | STOPPER BOLT | 1 Piece(s) | 31 Day(s) | 10 | 16 | 75 | 2 | Low Quantity (can be purchased from one) | 20 | |||
฿ 497.90 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 80 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 511.50 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 85 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 1,165.00 | STOPPER BOLT | 1 Piece(s) | 11 Day(s) | 10 | 16 | 90 | 2 | Low Quantity (can be purchased from one) | 20 | |||
฿ 550.50 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 100 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 582.10 | STOPPER BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 110 | 2 | Low Quantity (can be purchased from one) | 20 | ||
฿ 613.16 | STOPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | 16 | 120 | 2 | Low Quantity (can be purchased from one) | 20 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Shoulder |
---|---|---|---|---|---|
Material | Structural Alloy Stee | Surface Treatment_ | Black oxide coating (head / thread) | Thread Type | Metric coarse |
Application | Standard | Strength Class (Steel) | 10.9 |
How can we improve?
How can we improve?