1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mega-Hose Dedicated Fitting Mega-Fitting Hose Socket (Part Number)

HOSE JOINT

Mega-Hose Dedicated Fitting Mega-Fitting Hose Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 361.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hose socket dedicated for MH hoses.

 
Part Number
ME-8-G02F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 361.19

HOSE JOINT 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Applicable Fluid Air / Oil
Thread Size 1/4 Hose Connection Type Acorn Nut Connection Thread Type G
Connection Type Socket Nominal Dia.(Ø) 8 Shape Straight
Applicable Hose MH-8

Please check the type/dimensions/specifications of the part ME-8-G02F in the Mega-Hose Dedicated Fitting Mega-Fitting Hose Socket series.