UNIC Type, Socket MS Type

Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
Large flow rate types (004, 006, 008) are also available.
[Features]
·Fluid is flown from the socket side to the plug side
·The untwisting of the socket and plug after connection is extremely easy
·When used in air piping, it saves electricity and extends the lifespan of the compressor
·Steel, brass and stainless steel products are standardized to meet a wide range of applications
·Can be connected to UNIC300 type (super tube cup)
Drawing

Product Specifications
| Main body material | Steel (chrome plating), brass, SUS304 | |||
|---|---|---|---|---|
| Size | 1/8" to 1 | |||
| Mounting shape | Female thread (F), male thread (M), hose nipple (H) | |||
| Maximum operating pressure MPa (kgf/cm^2) | 1.47 (15) | |||
| Pressure resistant MPa (kgf/cm^2) | 2.0 (20) | |||
| — | Materials | Symbol | Operating temperature range | Notes |
|---|---|---|---|---|
| Seal material Operating temperature range | Nitrile rubber | N | -20°C to +80°C | Standard |
| Fluoroelastomer | V | -15°C to +180°C | Semi-standard |
Standard table
| Product part number | Dimensions (mm) | Weight (g) | |||||||
|---|---|---|---|---|---|---|---|---|---|
| L | D | d | E | T | H | Copper steel | Brass | SUS | |
| MS02 | 55.5 | 25 | 7 | 13 | R1/4 | Hexagon 19 | 98 | 86 | 82 |
| MS03 | 55.5 | 25 | 8 | 13 | R3/8 | Hexagon 19 | 104 | 92 | 87 |
| MS04 | 59.5 | 25 | 9 | 17 | R1/2 | Hexagon 21 | 120 | 114 | 106 |
| MS004 | 64 | 35 | 13 | 17 | R1/2 | Hexagon 29 | 213 | 228 | 210 |
| MS006 | 65 | 35 | 16 | 18 | R3/4 | Hexagon 29 | 229 | 254 | 231 |
| MS008 | 69 | 35 | 16 | 20 | R1 | Hexagon 35 | 284 | 312 | 273 |
Usage example
Fluid passage
Fluid can be flown from the socket side to plug side.

Product features details
Can be connected to UNIC300 type (super tube cup).