1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Super Mini CA00 Type Plug MP Type for General Industrial Use (Part Number)

ONE TOUCH JOINT

Micro Super Mini CA00 Type Plug MP Type for General Industrial Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be connected simply by inserting the plug into the socket. The main body is made from brass and is chrome plated for superior corrosion resistance.

[Features]
· One-touch operation involves simply pushing a plug into a socket for air piping connections.
· The main body, made of chrome-plated brass, is resistant to corrosion and very durable.
· Supports a wide range of applications with an automatic valve featuring excellent pressure resistance built into the socket.
· We also manufacture all stainless types for semiconductor-related equipment, scientific equipment, medical devices, etc.
· We design and manufacture products for panel equipment and special purposes.
· Utilized in a variety of different fields.

Part Number
CA-00-MP-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 74.79

ONE TOUCH JOINT 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Types of connection parts Threaded Plug (Male) / Socket (Female) Plug (Male) Body Material Brass (BSBM)
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material No Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::0.98
Type of Connection Thread T M5 Minimum Sectional Area(mm2) 4.5

Please check the type/dimensions/specifications of the part CA-00-MP-M5 in the Micro Super Mini CA00 Type Plug MP Type for General Industrial Use series.