1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Super Mini CE00 Type Socket MS Type

Micro Super Mini CE00 Type Socket MS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connectable by simply inserting the plug into the socket. Stainless steel (SUS) is optimally suited for use in physics, chemistry, and medical instruments and equipment.

[Features]
· The pipes can be connected by a single action by simply pushing the plug into the socket.
· The socket has a built-in automatic valve, which has excellent pressure resistance for use in a wide range of applications.
· The brass socket is finished in electroless nickel plating making it resistant to corrosion with excellent durability.
· The stainless steel socket is optimally suited for physics, chemistry, and medical instruments and equipment, etc.

Part Number
CE-00-MS-1/8
CE-00-MS-1/8-VT-20
CE-00-MS-M5
CE-00-MS-M5-VT-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Seal Material Operating Temperature Range
(°C)
Type of Connection Thread T Minimum Sectional Area
(mm2)

฿ 230.63

ONE TOUCH JOINT 1 Piece(s) Same day [Brass] Brass (BSBM)[NBR] Nitrile Rubber-20~80R1/8-

฿ 725.78

TOUCH JOINT 1 Piece(s) Same day [Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[Fluororubber] Fluorine Rubber-15~180R1/8-

฿ 228.71

TOUCH JOINT 1 Piece(s) Same day [Brass] Brass (BSBM)[NBR] Nitrile Rubber-20~80M54.5

฿ 702.62

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) [Stainless Steel (SUS303/304)] Stainless Steel (SUS304)[Fluororubber] Fluorine Rubber-15~180M54.5

Loading...

  1. 1

Basic Information

Types of connection parts Threaded Plug (Male) / Socket (Female) Socket (female) Applicable Fluids Air
Types Standard Operating Environment/Applications Standard / Industrial Machinery / Physics and chemistry equipments / Medical Equipment Structure of Valve Single Passage Opening Closing Type
Operating Pressure Range(MPa) 0::0.98