(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless Ball Bearing, Deep Groove, 6,000H, 6,200H, 6,300H, Metric Series
These bearings are used for a wide range of applications that require high-speed rotation. These bearings are commonly used in electric motors and available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 50
● Outer Diameter Minimum / Maximum (mm.) : 26 and 80
● Width Minimum / Maximum (mm.) : 8 and 19
● Precision (JIS) : Class 0
● Bearing Type : Open/ Closed (Double Shielded (ZZ)) and (Rubber Sealed (2RS))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Bearing Type | Basic Dynamic Load Rating (N) | Revolution Frequency (Grease) (rpm) | Basic Load Rating: Static Load (N) | Sealing Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 204.39 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 10 | 26 | 8 | Open Type | 3860 | 31000 | 1570 | Open Type | ||
฿ 293.42 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 10 | 26 | 8 | Rubber Sealed | 3860 | 31000 | 1570 | Double Contact Sealed | ||
฿ 208.66 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 10 | 26 | 8 | Double Shielded | 3860 | 31000 | 1570 | Double Shielded | ||
฿ 223.74 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 12 | 28 | 8 | Open Type | 4340 | 27000 | 1910 | Open Type | ||
฿ 324.39 | EZO STAINLESS METRIC | 1 Piece(s) | 13 Day(s) | 10 | 12 | 28 | 8 | Rubber Sealed | 4340 | 27000 | 1910 | Double Contact Sealed | ||
฿ 231.48 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 12 | 28 | 8 | Double Shielded | 4340 | 27000 | 1910 | Double Shielded | ||
฿ 270.19 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 15 | 32 | 9 | Open Type | 4750 | 23000 | 2270 | Open Type | ||
฿ 324.39 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 15 | 32 | 9 | Rubber Sealed | 4750 | 23000 | 2270 | Double Contact Sealed | ||
฿ 254.71 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 15 | 32 | 9 | Double Shielded | 4750 | 23000 | 2270 | Double Shielded | ||
฿ 320.52 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 17 | 35 | 10 | Open Type | 5090 | 21000 | 2630 | Open Type | ||
฿ 386.32 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 17 | 35 | 10 | Rubber Sealed | 5090 | 21000 | 2630 | Double Contact Sealed | ||
฿ 297.29 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 17 | 35 | 10 | Double Shielded | 5090 | 21000 | 2630 | Double Shielded | ||
฿ 421.55 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 20 | 42 | 12 | Open Type | 7960 | 17000 | 4050 | Open Type | ||
฿ 444.94 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 20 | 42 | 12 | Rubber Sealed | 7960 | 17000 | 4050 | Double Contact Sealed | ||
฿ 386.32 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 20 | 42 | 12 | Double Shielded | 7960 | 17000 | 4050 | Double Shielded | ||
฿ 537.68 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 25 | 47 | 12 | Open Type | 8550 | 15000 | 4690 | Open Type | ||
฿ 460.26 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 25 | 47 | 12 | Double Shielded | 8550 | 15000 | 4690 | Double Shielded | ||
฿ 769.94 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 30 | 55 | 13 | Open Type | 11240 | 13000 | 6610 | Open Type | ||
฿ 769.94 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 30 | 55 | 13 | Rubber Sealed | 11240 | 13000 | 6610 | Double Contact Sealed | ||
฿ 653.81 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 30 | 55 | 13 | Double Shielded | 11240 | 13000 | 6610 | Double Shielded | ||
฿ 1,234.45 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 35 | 62 | 14 | Rubber Sealed | 13560 | 11000 | 8250 | Double Contact Sealed | ||
฿ 1,002.19 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 35 | 62 | 14 | Double Shielded | 13560 | 11000 | 8250 | Double Shielded | ||
฿ 1,466.71 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 40 | 68 | 15 | Open Type | 14250 | 10000 | 9220 | Open Type | ||
฿ 2,163.48 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 40 | 68 | 15 | Rubber Sealed | 14250 | 10000 | 9220 | Double Contact Sealed | ||
฿ 1,350.58 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 40 | 68 | 15 | Double Shielded | 14250 | 10000 | 9220 | Double Shielded | ||
฿ 2,705.42 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 45 | 75 | 16 | Open Type | 15150 | 9200 | 9660 | Open Type | ||
฿ 2,842.54 | EZO STAINLESS METRIC | 1 Piece(s) | 7 Day(s) | 10 | 45 | 75 | 16 | Double Shielded | 15150 | 9200 | 9660 | Double Shielded | ||
฿ 3,247.35 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 50 | 80 | 16 | Open Type | 18510 | 8400 | 13260 | Open Type | ||
฿ 3,479.61 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 50 | 80 | 16 | Rubber Sealed | 18510 | 8400 | 13260 | Double Contact Sealed | ||
฿ 3,479.61 | EZO STAINLESS METRIC | 1 Piece(s) | 9 Day(s) | 10 | 50 | 80 | 16 | Double Shielded | 18510 | 8400 | 13260 | Double Shielded | ||
฿ 231.48 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 10 | 30 | 9 | Open Type | 4340 | 24000 | 1920 | Open Type | ||
฿ 332.13 | EZO STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 10 | 30 | 9 | Rubber Sealed | 4340 | 24000 | 1920 | Double Contact Sealed | ||
฿ 231.48 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 10 | 30 | 9 | Double Shielded | 4340 | 24000 | 1920 | Double Shielded | ||
฿ 250.84 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 12 | 32 | 10 | Open Type | 5770 | 22000 | 2450 | Open Type | ||
฿ 308.90 ฿ 132.36 | EZO STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 12 | 32 | 10 | Rubber Sealed | 5770 | 22000 | 2450 | Double Contact Sealed | ||
฿ 243.10 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 12 | 32 | 10 | Double Shielded | 5770 | 22000 | 2450 | Double Shielded | ||
฿ 257.03 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 15 | 35 | 11 | Open Type | 6490 | 20000 | 3000 | Open Type | ||
฿ 266.02 ฿ 143.65 | EZO STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 15 | 35 | 11 | Rubber Sealed | 6490 | 20000 | 3000 | Double Contact Sealed | ||
฿ 270.19 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 15 | 35 | 11 | Double Shielded | 6490 | 20000 | 3000 | Double Shielded | ||
฿ 305.03 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 17 | 40 | 12 | Open Type | 8130 | 17000 | 3850 | Open Type | ||
฿ 308.90 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 17 | 40 | 12 | Rubber Sealed | 8130 | 17000 | 3850 | Double Contact Sealed | ||
฿ 308.90 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 17 | 40 | 12 | Double Shielded | 8130 | 17000 | 3850 | Double Shielded | ||
฿ 386.32 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 20 | 47 | 14 | Open Type | 10910 | 15000 | 5360 | Open Type | ||
฿ 460.26 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 20 | 47 | 14 | Rubber Sealed | 10910 | 15000 | 5360 | Double Contact Sealed | ||
฿ 460.26 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 20 | 47 | 14 | Double Shielded | 10910 | 15000 | 5360 | Double Shielded | ||
฿ 498.97 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 25 | 52 | 15 | Open Type | 11900 | 13000 | 7390 | Open Type | ||
฿ 556.46 ฿ 333.99 | EZO STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 25 | 52 | 15 | Rubber Sealed | 11900 | 13000 | 7390 | Double Contact Sealed | ||
฿ 537.68 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 25 | 52 | 15 | Double Shielded | 11900 | 13000 | 7390 | Double Shielded | ||
฿ 847.35 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 30 | 62 | 16 | Open Type | 16530 | 11000 | 9080 | Open Type | ||
฿ 769.94 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 30 | 62 | 16 | Rubber Sealed | 16530 | 11000 | 9080 | Double Contact Sealed | ||
฿ 769.94 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 30 | 62 | 16 | Double Shielded | 16530 | 11000 | 9080 | Double Shielded | ||
฿ 1,157.03 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 35 | 72 | 17 | Open Type | 21810 | 9200 | 12360 | Open Type | ||
฿ 1,931.23 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 35 | 72 | 17 | Rubber Sealed | 21810 | 9200 | 12360 | Double Contact Sealed | ||
฿ 1,157.03 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 35 | 72 | 17 | Double Shielded | 21810 | 9200 | 12360 | Double Shielded | ||
฿ 297.29 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 10 | 35 | 11 | Open Type | 6870 | 22000 | 2750 | Open Type | ||
฿ 347.61 | EZO STAINLESS METRIC | 1 Piece(s) | 13 Day(s) | 10 | 10 | 35 | 11 | Rubber Sealed | 6870 | 22000 | 2750 | Double Contact Sealed | ||
฿ 358.02 | STAINLESS METRIC | 1 Piece(s) | Same day | - | 10 | 35 | 11 | Double Shielded | 6870 | 22000 | 2750 | Double Shielded | ||
฿ 332.13 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 12 | 37 | 12 | Open Type | 8240 | 20000 | 3360 | Open Type | ||
฿ 421.55 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 12 | 37 | 12 | Rubber Sealed | 8240 | 20000 | 3360 | Double Contact Sealed | ||
฿ 476.54 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 12 | 37 | 12 | Double Shielded | 8240 | 20000 | 3360 | Double Shielded | ||
฿ 498.97 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 15 | 42 | 13 | Open Type | 9710 | 17000 | 4370 | Open Type | ||
฿ 576.39 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 15 | 42 | 13 | Rubber Sealed | 9710 | 17000 | 4370 | Double Contact Sealed | ||
฿ 731.23 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 17 | 47 | 14 | Open Type | 11550 | 15000 | 5330 | Open Type | ||
฿ 847.35 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 17 | 47 | 14 | Rubber Sealed | 11550 | 15000 | 5330 | Double Contact Sealed | ||
฿ 769.94 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 17 | 47 | 14 | Double Shielded | 11550 | 15000 | 5330 | Double Shielded | ||
฿ 847.35 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 20 | 52 | 15 | Open Type | 13490 | 14000 | 6310 | Open Type | ||
฿ 886.06 | STAINLESS METRIC | 1 Piece(s) | Same day | 10 | 20 | 52 | 15 | Double Shielded | 13490 | 14000 | 6310 | Double Shielded | ||
฿ 1,157.03 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 25 | 62 | 17 | Open Type | 17490 | 11000 | 9060 | Open Type | ||
฿ 1,389.29 | EZO STAINLESS METRIC | 1 Piece(s) | 13 Day(s) | 10 | 25 | 62 | 17 | Rubber Sealed | 17490 | 11000 | 9060 | Double Contact Sealed | ||
฿ 1,231.21 | STAINLESS METRIC | 1 Piece(s) | Same day | - | 25 | 62 | 17 | Double Shielded | 17490 | 11000 | 9060 | Double Shielded | ||
฿ 2,163.48 | EZO STAINLESS METRIC | 1 Piece(s) | 8 Day(s) | 10 | 30 | 72 | 19 | Rubber Sealed | 22630 | 9600 | 12080 | Double Contact Sealed | ||
฿ 1,660.26 | EZO STAINLESS METRIC | 1 Piece(s) | 3 Day(s) | 10 | 30 | 72 | 19 | Double Shielded | 22630 | 9600 | 12080 | Double Shielded |
Loading...
Raceway Ring Shape | Ball | Outer Ring Type | Flat | Inner/Outer Ring Material | Stainless Steel |
---|---|---|---|---|---|
Specifications/Environment | Standard | Precision (JIS) | Grade 0 | Load Direction | Radial |
Rolling Element Material | Stainless Steel | Size Standards | Metric System | Number of Raceway Ring Rows | Single Row |
Retainer Type | Punching |
How can we improve?
How can we improve?