(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hose clamp.
[Features]
· Used for connecting duct hoses.
[Applications]
· Ideal for connecting duct hoses to fittings, piping, etc.
Part Number |
---|
92210-SY300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Band Diameter / Range of Use (Min) (mm) | Band Diameter / Range of Use (Max) (mm) | Material | Compatible Hose Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,400.00 | TTK HOSE BAND | 1 Piece(s) | Quote | 10 | 296 | 315 | [Stainless Steel] SUS | 300 | SY300 |
Loading...
Types | Band length fixed |
---|
Please check the type/dimensions/specifications of the part 92210-SY300 in the Spiral Wire Clamp series.
Part Number |
---|
92107-SY175 |
92107-SY250 |
92107-SY300 |
92107-SY50 |
92210-SY250 |
92210-SY350 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Band Diameter / Range of Use (Min) (mm) | Band Diameter / Range of Use (Max) (mm) | Material | Compatible Hose Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 10 | 171 | 190 | [Steel] SS | 175 | SY175 | ||
฿ 336.28 | 1 Piece(s) | 5 Day(s) | 10 | 247 | 267 | [Steel] SS | 250 | SY250 | ||
฿ 1,524.39 | 1 Piece(s) | Same day | 10 | 296 | 315 | [Steel] SS | 300 | SY300 | ||
฿ 393.87 | 1 Piece(s) | Same day | 10 | 51 | 60 | [Steel] SS | 50 | SY50 | ||
฿ 841.79 | 1 Piece(s) | 5 Day(s) | 10 | 247 | 267 | [Stainless Steel] SUS | 250 | SY250 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 348 | 367 | [Stainless Steel] SUS | 350 | SY350 |
How can we improve?
How can we improve?