1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Heat-Resistant Duct MD-45 (Fixed Piping)

TAC Heat-Resistant Duct MD-45 (Fixed Piping)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· All of components used are made of stainless steel (SUS304), have superior heat resistance performance, and can be used at 450°C or below.
· The materials are not prone to corrosion even from gases containing acids, alkaline substances, solvents, etc.
· This product is designed for fixed piping, but it is also possible to create bends (repeated bending is not supported).

Part Number
21116-50-2
21116-65-2
21116-75-2
21116-90-2
21116-100-2
21116-125-2
21116-150-2
21116-175-2
21116-200-2
21116-250-2
21116-300-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch)

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 1052.556170502

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 106771.5210652 1/2

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 107680240753

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 1091.595290903 1/2

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10102.51063201004

-

TTK DUCT HOSE 1 Piece(s) 35 Day(s) 10127.51313801255

-

TTK DUCT HOSE 1 Piece(s) 35 Day(s) 10152.51554201506

-

TTK DUCT HOSE 1 Piece(s) 35 Day(s) 10176.51805101757

-

TTK DUCT HOSE 1 Piece(s) 35 Day(s) 102022055702008

-

TTK DUCT HOSE 1 Piece(s) 35 Day(s) 10253.0256.077025010

-

TTK DUCT HOSE 1 Piece(s) 65 Day(s) 10303.5306.592030012

Loading...

  1. 1

Basic Information

Material Stainless Steel Foil + SUS304 Reinforcement Spiral Cutting Service Usage No Properties Standard / Heat resistant
Color Metallic color Applicable Fluid Acid and alkali containing gases / Air Allowable Pressure (Normal Temperature)(MPa) 0.007
Operating Temperature Range(°C) 30::450 Length(m) 2