1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Heat-Resistant Duct MD-18 (Fixed Piping)

TAC Heat-Resistant Duct MD-18 (Fixed Piping)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A reinforcing core of galvanized steel sheeting, glass cloth and aluminum foil is used, making possible use at temperatures of 180°C or lower.
· Flexible and easy to store and transport (avoid repeated expansion and contraction)
· The aluminum glass cloth sheeting used is highly flame-resistant (Flameproof Grade 1).

Part Number
21114-50-5
21114-65-5
21114-75-5
21114-90-5
21114-100-5
21114-125-5
21114-150-5
21114-175-5
21114-200-5
21114-300-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch)

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 105154.5110502

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 1067.571.5140652 1/2

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 107680160753

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 109195190903 1/2

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10102.51062101004

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10127.51312501255

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10152155.52801506

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10176.51803401757

-

TTK DUCT HOSE 1 Piece(s) 11 Day(s) 102022053802008

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10303306.561030012

Loading...

  1. 1

Basic Information

Material Aluminum Laminated Glass Cloth + Zinc Plating Steel Plate Reinforcement Spiral Cutting Service Usage No Properties Standard / Flame Resistance / Heat resistant
Color White Applicable Fluid Air Allowable Pressure (Normal Temperature)(MPa) 0.007
Operating Temperature Range(°C) -20::180 Length(m) 5