(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oil resistant duct hose suitable for collection of oil mist.
[Features]
· Excellent oil resistance.
· Ivory color matches the equipment.
· Lightweight with excellent bending durability.
· Internal resistance is low, efficient and contributes in energy saving.
[Applications]
· Ideal for intake and exhaust of oil mist.
· Ideal for collection of oil mist from lathes, milling machines, etc.
· Useful for drainage water enough to flow down.
Part Number |
---|
21181-50-[1-30/1] |
21181-100-1 |
21181-100-[2-30/1] |
21181-200-[1-20/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Allowable Pressure (Normal Temperature) (MPa) | Allowable Bending Radius (mm) | Nominal Diameter (mm) | Nominal Diameter (inch) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 50.6 | 60.2 | 0.05 | 50 | 50 | 2 | 1 ~ 30 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 101.6 | 112.2 | 0.03 | 100 | 100 | 4 | - | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 101.6 | 112.2 | 0.03 | 100 | 100 | 4 | 2 ~ 30 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 203.2 | 216.5 | 0.01 | 200 | 200 | 8 | 1 ~ 20 |
Loading...
Material | Oil Resistant Flexible and Hard PVC | Cutting Service Usage | Presence | Properties | Standard / Oil Resistance |
---|---|---|---|---|---|
Color | Ivory | Applicable Fluid | Air / Oil Mist | Operating Temperature Range(°C) | -10::50 |
How can we improve?
How can we improve?