Duct hose TAC Transparent Duct

Caution
Product Description
Duct hose that allows you to check the transported material.
[Features]
· Transparent type of TAC Duct EE.
· Cuff is made of flexible PVC.
[Applications]
· Ideal for dust collection in woodworking machines and for transporting powders, granules, and gas.
· Ideal for supply and exhaust in indoor and factory facilities.
· Convenient when it is necessary to check the transported material.
· It is convenient for drainage that flows along.
Drawing

Product Specification
| Fluid | Air (blowing), water, warm water |
|---|---|
| Material | PVC |
| Temperature | -10 to +50°C |
| function | · Duct (air supply) · Transparent |
Specifications Table
| Nominal diameter | Inner diameter mm | Outer diameter mm | Pitch mm | Reference Mass g/m | Standard size m | Allowable Pressure (room temperature) MPa {kgf/cm²} | Allowable Reduction Pressure (room temperature) kPa [mmHg] | allowable bending radius mm |
|---|---|---|---|---|---|---|---|---|
| 32{1 1/4} | 32.4 | 38.6 | 8.4 | 218 | 50 | 0.06{0.6} | -66.0{-495} | 32 |
| 38{1 1/2} | 37.3 | 44.5 | 9.2 | 295 | 38 | |||
| 50{2} | 50.6 | 60.2 | 10.0 | 590 | 30 | 0.05{0.5} | 50 | |
| 65{2 1/2} | 62.4 | 72.0 | 12.0 | 655 | 0.04{0.4} | 65 | ||
| 75{3} | 76.4 | 86.4 | 13.0 | 750 | -33.0{-248} | 75 | ||
| 90{3 1/2} | 88.9 | 99.5 | 13.5 | 915 | 0.03{0.3} | 90 | ||
| 100{4} | 101.6 | 112.2 | 15.0 | 1030 | -21.5{-161} | 100 | ||
| 125{5} | 125.9 | 138.7 | 21.0 | 1355 | 20 | 0.02{0.2} | -20.0{-150} | 125 |
| 150{6} | 152.4 | 164.8 | 20.0 | 1630 | -14.5{-109} | 150 | ||
| 200{8} | 203.7 | 217.1 | 22.5 | 2205 | 0.01{0.1} | -6.0{-45} | 200 |