1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Blade Hose V.S. Canaline A

General Blade Hose V.S. Canaline A
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The reinforcement cord of the product allows the product to withstand a pressure of up to 0.490 MPa.
· Lightweight and flexible hose.
· V.S. hose pressure-resistant type.
[Applications]
· A general product for delivery and suction purpose.
· For suspending hoses in applications such as erecting submersible pumps and for working on steep slopes.
· For performing suction operation in a vacuum excavator.

Part Number
VS-KL-038-[1-50/1]
VS-KL-050-[1-50/1]
VS-KL-065-[1-50/1]
VS-KL-150-[1-20/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Designation (or Nominal Diameter ) / mm O.D.
(Ø)
Allowable Bending Radius
(mm)
Nominal Diameter / Inch
(φ)
I.D.
(mm)
Length
(m)

-

KFC RESIN HOSE 1 Piece(s) 10 Day(s) 3848.61501 1/2381 ~ 50

-

RESIN HOSE 1 Piece(s) 12 Day(s) 5062.4225250.81 ~ 50

-

KFC RESIN HOSE 1 Piece(s) 10 Day(s) 6578.52702 1/263.51 ~ 50

-

KFC RESIN HOSE 1 Piece(s) 15 Day(s) 1501827806152.41 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water Cutting Service Usage Presence Properties Standard / Pressure Resistance / Vacuum
Hose Material Vinyl Chloride Mounting Metal Fittings No Color Red
Operating Temperature Range(°C) -10::50 Allowable Pressure (Normal Temperature)(MPa) ::0.5