1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Blade Hose V.S.-CL Type

General Blade Hose V.S.-CL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Compared to the V.S.-C3 type, the weight has been reduced by 5% to 15% (approx.).
· Both inside and outside surfaces are smooth, making carrying and moving smooth.
[Applications]
· For general delivery and suction.
· For industrial and irrigation purposes as well as water adsorption / drainage purposes at civil engineering sites.

Part Number
VS-CL-050-[1-50/1]
VS-CL-065-[1-50/1]
VS-CL-075-[1-50/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Designation (or Nominal Diameter ) / mm O.D.
(Ø)
Allowable Bending Radius
(mm)
Allowable Pressure (Normal Temperature)
(MPa)
Nominal Diameter / Inch
(φ)
I.D.
(mm)
Length
(m)

-

KFC RESIN HOSE 1 Piece(s) 8 Day(s) 5057.0610~0.294250.81 ~ 50

-

KFC RESIN HOSE 1 Piece(s) 15 Day(s) 6571.0800~0.2942 1/263.51 ~ 50

-

KFC RESIN HOSE 1 Piece(s) 10 Day(s) 75841360~0.245376.21 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water Cutting Service Usage Presence Properties Standard / Vacuum
Hose Material Vinyl Chloride Mounting Metal Fittings No Color Milky White
Operating Temperature Range(°C) -10::50