1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Hose, Metal Duct (MD25)

Duct Hose, Metal Duct (MD25)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,014.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Uses a special coding glass cloth and a stainless steel plate (SUS304) reinforced core.
· A lightweight and flexible duct that can be easily stored and transported.
· The special coding glass cloth used is excellent in flexibility resistance and flame retardancy.
· Easy cutting and mounting enables easy piping construction.
[Applications]
· For a hot-air generating and circulating device and for a suction duct used for electric and gas welding sparks and grinder sparks.

Part Number
DC-MD25-050-05
DC-MD25-075-05
DC-MD25-100-05
DC-MD25-200-05
DC-MD25-250-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
O.D.
(Ø)
Allowable Bending Radius
(mm)
Nominal diameter mm (inch)

฿ 9,014.71

KFC DUCT HOSE 1 Piece(s) 5 Day(s) 5155.011050(2)

฿ 35,683.33

KFC DUCT HOSE 1 Piece(s) 5 Day(s) 768016075(3)

฿ 38,550.00

KFC DUCT HOSE 1 Piece(s) 20 Day(s) 101.5105.5210100(4)

฿ 76,983.33

KFC DUCT HOSE 1 Piece(s) Quote 202206380200(8)

฿ 100,983.33

KFC DUCT HOSE 1 Piece(s) Quote 253.0257510250(10)

Loading...

  1. 1

Basic Information

Material Special Coating Cloth Cutting Service Usage No Properties Standard / Flame Resistance
Color Gray Applicable Fluid Air / Spark Maximum Allowable Pressure (Normal Temperature)(MPa) 0.007
Operating Temperature Range(°C) -20::250 Length(m) 5