(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is all transparent and you can check the transported items.
・ It has low internal resistance and a large transport capacity.
・ Lightweight and easy to bend, it saves labor.
・ Easy to cut and install, and easy to do plumbing work.
[Applications]
・ For dust collection of woodworking machines.
・ Transport of powders, granules and gases.
・ For sending and exhausting air indoor and factory equipment.
・ In addition, when it is necessary to confirm the transported items.
Part Number |
---|
DC-T-032-[1-50/1] |
DC-T-038-50-L1 |
DC-T-038-50-L2 |
DC-T-038-50-L3 |
DC-T-038-50-L4 |
DC-T-038-50-L5 |
DC-T-038-50-L6 |
DC-T-038-50-L7 |
DC-T-038-50-L8 |
DC-T-038-50-L9 |
DC-T-038-50-L10 |
DC-T-050-[1-30/1] |
DC-T-065-[1-30/1] |
DC-T-075-[1-30/1] |
DC-T-090-[1-30/1] |
DC-T-100-[1-30/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | I.D. (Ø) | O.D. (Ø) | Maximum Allowable Pressure (Normal Temperature) (MPa) | Allowable Bending Radius (mm) | Length (m) | Nominal diameter mm (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | KFC DUCT HOSE | 1 Piece(s) | 10 Day(s) | [PVC] PVC (Polyvinyl Chloride) | 32.4 | 38.6 | 0.06 | 32 | 1 ~ 50 | 32(1 1/4) | ||
฿ 658.06 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 1 | 38(1 1/2) | ||
฿ 915.87 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 2 | 38(1 1/2) | ||
฿ 1,149.68 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 3 | 38(1 1/2) | ||
฿ 1,377.29 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 4 | 38(1 1/2) | ||
฿ 1,612.65 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 5 | 38(1 1/2) | ||
฿ 1,859.23 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 6 | 38(1 1/2) | ||
฿ 2,105.81 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 7 | 38(1 1/2) | ||
฿ 2,352.77 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 8 | 38(1 1/2) | ||
฿ 2,599.35 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 9 | 38(1 1/2) | ||
฿ 2,845.94 | KFC RESIN HOSE | 1 Piece(s) | 5 Day(s) | [PVC] PVC (Polyvinyl Chloride) + Polypropylene | 37.3 | 44.5 | 0.06 | 38 | 10 | 38(1 1/2) | ||
- | KFC DUCT HOSE | 1 Piece(s) | 10 Day(s) | [PVC] PVC (Polyvinyl Chloride) | 50.6 | 59.8 | 0.05 | 50 | 1 ~ 30 | 50(2) | ||
- | KFC DUCT HOSE | 1 Piece(s) | 10 Day(s) | [PVC] PVC (Polyvinyl Chloride) | 62.4 | 71.6 | 0.04 | 65 | 1 ~ 30 | 65(2 1/2) | ||
- | KFC DUCT HOSE | 1 Piece(s) | 10 Day(s) | [PVC] PVC (Polyvinyl Chloride) | 76.4 | 86.4 | 0.04 | 75 | 1 ~ 30 | 75(3) | ||
- | KFC DUCT HOSE | 1 Piece(s) | 10 Day(s) | [PVC] PVC (Polyvinyl Chloride) | 88.9 | 99.5 | 0.03 | 90 | 1 ~ 30 | 90(3 1/2) | ||
- | KFC DUCT HOSE | 1 Piece(s) | 10 Day(s) | [PVC] PVC (Polyvinyl Chloride) | 101.6 | 112.2 | 0.03 | 100 | 1 ~ 30 | 100(4) |
Loading...
Cutting Service Usage | Presence | Properties | Standard | Color | Transparency |
---|---|---|---|---|---|
Applicable Fluid | Powder / Grains / Air |
How can we improve?
How can we improve?