(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electric resistance value is equal to or less than 1 × 10 to the power of 3Ω.
[Features]
· High conductivity that prevents trouble caused by static electricity.
· Contributes to the prevention of disasters caused by static electricity under all environments by releasing static electricity with excellent conductivity.
· Prevents the adsorption of dust by removing static electricity and demonstrates excellent dust-proofing effects.
Part Number |
---|
WK-75RBE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 387.75 | TSS CASTERS | 1 Piece(s) | Available | 7 Day(s) | 100 | 35.01~80.00 | No | 68.6 | 63 | 40 | 95 | 72 | 75 | 32 |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Wheel Material | Conductive Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Cold Resistance / Antistatic | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load | Bearing | Available |
Please check the type/dimensions/specifications of the part WK-75RBE in the Dedicated Caster, Conducting Caster, Midsize Load Plate Fixed Type, W Series, WK (Gold Caster) series.
Part Number |
---|
WK-100RBE-S |
WK-130RBE |
WK-130RBE-S |
WK-150RBE |
WK-150RBE-S |
WK-75RBE-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 809.54 | 1 Piece(s) | 7 Day(s) | 144 | 80.01~140.00 | With Rotation Stopper | 98 | 80 | 45 | 116 | 79 | 100 | 35 | ||
฿ 963.83 | 1 Piece(s) | 3 Day(s) | 177 | 140.01~220.00 | No | 147 | 100 | 56 | 138 | 93 | 130 | 38 | ||
฿ 1,211.22 | 1 Piece(s) | 7 Day(s) | 177 | 140.01~220.00 | With Rotation Stopper | 147 | 100 | 56 | 138 | 93 | 130 | 38 | ||
฿ 1,104.55 | 1 Piece(s) | 7 Day(s) | 198 | 140.01~220.00 | No | 156.8 | 100 | 56 | 138 | 93 | 150 | 45 | ||
฿ 1,371.87 | 1 Piece(s) | 7 Day(s) | 198 | 140.01~220.00 | With Rotation Stopper | 156.8 | 100 | 56 | 138 | 93 | 150 | 45 | ||
฿ 527.59 | 1 Piece(s) | Available | 7 Day(s) | 100 | 35.01~80.00 | With Rotation Stopper | 68.6 | 63 | 40 | 95 | 72 | 75 | 32 |
How can we improve?
How can we improve?