1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster) (Part Number)

TSS CASTERS

Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 485.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Electric resistance value is equal to or less than 1 × 10 to the power of 3Ω.

[Features]
· High conductivity that prevents trouble caused by static electricity.
· Contributes to the prevention of disasters caused by static electricity under all environments by releasing static electricity with excellent conductivity.
· Prevents the adsorption of dust by removing static electricity and demonstrates excellent dust-proofing effects.

Part Number
WJ-75RBE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

฿ 485.90

TSS CASTERS 1 Piece(s) Available 7 Day(s) 10035.01~80.00No68.6636382827532

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Wheel Material Conductive Rubber
Wheel Characteristics Abrasion Resistance / Cold Resistance / Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load Bearing Available

Please check the type/dimensions/specifications of the part WJ-75RBE in the Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster) series.

Products with similar specification

Part Number
WJ-100RBE-S
WJ-100RBE-WS
WJ-130RBE
WJ-130RBE-S
WJ-130RBE-WS
WJ-75RBE-WS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

฿ 923.45

1 Piece(s) Available 7 Day(s) 14480.01~140.00With Rotation Stopper987171959510035

฿ 975.87

1 Piece(s) 3 Day(s) 14480.01~140.00With Double Stopper (Rotation + Turning)987171959510035

฿ 1,174.60

1 Piece(s) 3 Day(s) 177140.01~220.00No147808010810813038

฿ 1,368.69

1 Piece(s) 7 Day(s) 177140.01~220.00With Rotation Stopper147808010810813038

฿ 1,423.50

1 Piece(s) 7 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)147808010810813038

฿ 641.55

1 Piece(s) 7 Day(s) 10035.01~80.00With Double Stopper (Rotation + Turning)68.6636382827532